Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|
MSE303BRHSAFQAFS | Shaft Size N/A 3 3/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66830 lbf297000 N | Cor - Static Load Rating N/A 79315 lbf352500 N | Maximum Speed N/A 2520 rpm | CAD N/A |
MSE303BRHSAFQAHTPS | Shaft Size N/A 3 3/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66830 lbf297000 N | Cor - Static Load Rating N/A 79315 lbf352500 N | Maximum Speed N/A 2520 rpm | CAD N/A |
MSE303BRHSAFQAKPS | Shaft Size N/A 3 3/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66830 lbf297000 N | Cor - Static Load Rating N/A 79315 lbf352500 N | Maximum Speed N/A 2520 rpm | CAD N/A |
MSE303BRHSAFQARSS | Shaft Size N/A 3 3/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66830 lbf297000 N | Cor - Static Load Rating N/A 79315 lbf352500 N | Maximum Speed N/A 2520 rpm | CAD N/A |
MSE303BXHSAFQA | Shaft Size N/A 3 3/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 66830 lbf297000 N | Cor - Static Load Rating N/A 79315 lbf352500 N | Maximum Speed N/A 2520 rpm | CAD N/A |
MSE303BXHSAFQAATL | Shaft Size N/A 3 3/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 66830 lbf297000 N | Cor - Static Load Rating N/A 79315 lbf352500 N | Maximum Speed N/A 2520 rpm | CAD N/A |
MSE303BXHSAFQAFS | Shaft Size N/A 3 3/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 66830 lbf297000 N | Cor - Static Load Rating N/A 79315 lbf352500 N | Maximum Speed N/A 2520 rpm | CAD N/A |
MSE303BXHSAFQAHTPS | Shaft Size N/A 3 3/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 66830 lbf297000 N | Cor - Static Load Rating N/A 79315 lbf352500 N | Maximum Speed N/A 2520 rpm | CAD N/A |
MSE303BXHSAFQAKPS | Shaft Size N/A 3 3/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 66830 lbf297000 N | Cor - Static Load Rating N/A 79315 lbf352500 N | Maximum Speed N/A 2520 rpm | CAD N/A |
MSE303BXHSAFQARSS | Shaft Size N/A 3 3/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 66830 lbf297000 N | Cor - Static Load Rating N/A 79315 lbf352500 N | Maximum Speed N/A 2520 rpm | CAD N/A |
MSE304BRHSAFQA | Shaft Size N/A 3 1/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66830 lbf297000 N | Cor - Static Load Rating N/A 79315 lbf352500 N | Maximum Speed N/A 2520 rpm | CAD N/A |
MSE304BRHSAFQAATL | Shaft Size N/A 3 1/4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66830 lbf297000 N | Cor - Static Load Rating N/A 79315 lbf352500 N | Maximum Speed N/A 2520 rpm | CAD N/A |
MSE304BRHSAFQAFS | Shaft Size N/A 3 1/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66830 lbf297000 N | Cor - Static Load Rating N/A 79315 lbf352500 N | Maximum Speed N/A 2520 rpm | CAD N/A |
MSE304BRHSAFQAHTPS | Shaft Size N/A 3 1/4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66830 lbf297000 N | Cor - Static Load Rating N/A 79315 lbf352500 N | Maximum Speed N/A 2520 rpm | CAD N/A |
MSE304BRHSAFQAKPS | Shaft Size N/A 3 1/4 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66830 lbf297000 N | Cor - Static Load Rating N/A 79315 lbf352500 N | Maximum Speed N/A 2520 rpm | CAD N/A |
MSE304BRHSAFQARSS | Shaft Size N/A 3 1/4 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66830 lbf297000 N | Cor - Static Load Rating N/A 79315 lbf352500 N | Maximum Speed N/A 2520 rpm | CAD N/A |
MSE304BXHSAFQA | Shaft Size N/A 3 1/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 66830 lbf297000 N | Cor - Static Load Rating N/A 79315 lbf352500 N | Maximum Speed N/A 2520 rpm | CAD N/A |
MSE304BXHSAFQAATL | Shaft Size N/A 3 1/4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 66830 lbf297000 N | Cor - Static Load Rating N/A 79315 lbf352500 N | Maximum Speed N/A 2520 rpm | CAD N/A |
MSE304BXHSAFQAFS | Shaft Size N/A 3 1/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 66830 lbf297000 N | Cor - Static Load Rating N/A 79315 lbf352500 N | Maximum Speed N/A 2520 rpm | CAD N/A |
MSE304BXHSAFQAHTPS | Shaft Size N/A 3 1/4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 66830 lbf297000 N | Cor - Static Load Rating N/A 79315 lbf352500 N | Maximum Speed N/A 2520 rpm | CAD N/A |
MSE304BXHSAFQAKPS | Shaft Size N/A 3 1/4 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 66830 lbf297000 N | Cor - Static Load Rating N/A 79315 lbf352500 N | Maximum Speed N/A 2520 rpm | CAD N/A |
MSE304BXHSAFQARSS | Shaft Size N/A 3 1/4 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 66830 lbf297000 N | Cor - Static Load Rating N/A 79315 lbf352500 N | Maximum Speed N/A 2520 rpm | CAD N/A |
MSE307BRHSAFQA | Shaft Size N/A 3 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66830 lbf297000 N | Cor - Static Load Rating N/A 79315 lbf352500 N | Maximum Speed N/A 2520 rpm | CAD N/A |
MSE307BRHSAFQAATL | Shaft Size N/A 3 7/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66830 lbf297000 N | Cor - Static Load Rating N/A 79315 lbf352500 N | Maximum Speed N/A 2520 rpm | CAD N/A |
MSE307BRHSAFQAFS | Shaft Size N/A 3 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66830 lbf297000 N | Cor - Static Load Rating N/A 79315 lbf352500 N | Maximum Speed N/A 2520 rpm | CAD N/A |