Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|
MSE315BRHSAFQARSS | Shaft Size N/A 3 15/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE315BXHSAFQA | Shaft Size N/A 3 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE315BXHSAFQAATL | Shaft Size N/A 3 15/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE315BXHSAFQAFS | Shaft Size N/A 3 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE315BXHSAFQAHTPS | Shaft Size N/A 3 15/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE315BXHSAFQAKPS | Shaft Size N/A 3 15/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE315BXHSAFQARSS | Shaft Size N/A 3 15/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE400BRHSAFQA | Shaft Size N/A 4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE400BRHSAFQAATL | Shaft Size N/A 4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE400BRHSAFQAFS | Shaft Size N/A 4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE400BRHSAFQAHTPS | Shaft Size N/A 4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE400BRHSAFQAKPS | Shaft Size N/A 4 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE400BRHSAFQARSS | Shaft Size N/A 4 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE400BXHSAFQA | Shaft Size N/A 4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE400BXHSAFQAATL | Shaft Size N/A 4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE400BXHSAFQAFS | Shaft Size N/A 4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE400BXHSAFQAHTPS | Shaft Size N/A 4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE400BXHSAFQAKPS | Shaft Size N/A 4 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE400BXHSAFQARSS | Shaft Size N/A 4 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 87235 lbf387700 N | Cor - Static Load Rating N/A 110375 lbf490600 N | Maximum Speed N/A 2130 rpm | CAD N/A |
MSE403BRHSAFQA | Shaft Size N/A 4.1875 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm | CAD N/A |
MSE403BRHSAFQAATL | Shaft Size N/A 4.1875 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm | CAD N/A |
MSE403BRHSAFQAFS | Shaft Size N/A 4.1875 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm | CAD N/A |
MSE403BRHSAFQAHTPS | Shaft Size N/A 4.1875 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm | CAD N/A |
MSE403BRHSAFQAKPS | Shaft Size N/A 4.1875 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm | CAD N/A |
MSE403BRHSAFQARSS | Shaft Size N/A 4.1875 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 102130 lbf453900 N | Cor - Static Load Rating N/A 133135 lbf591700 N | Maximum Speed N/A 1820 rpm | CAD N/A |