Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|
MSE703BRHSAFQA | Shaft Size N/A 7 3/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm | CAD N/A |
MSE703BXHSAFQAKPS | Shaft Size N/A 7 3/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm | CAD N/A |
MSE703BRHSAFQAKPS | Shaft Size N/A 7 3/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm | CAD N/A |
MSE703BXHSAFQARSS | Shaft Size N/A 7 3/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm | CAD N/A |
MSE703BRHSAFQARSS | Shaft Size N/A 7 3/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm | CAD N/A |
MSE703BXHSAFQAHTPS | Shaft Size N/A 7 3/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm | CAD N/A |
MSE703BRHSAFQAHTPS | Shaft Size N/A 7 3/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm | CAD N/A |
MSE703BXHSAFQAATL | Shaft Size N/A 7 3/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm | CAD N/A |
MSE703BRHSAFQAATL | Shaft Size N/A 7 3/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm | CAD N/A |
MSE703BXHSAFQAFS | Shaft Size N/A 7 3/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm | CAD N/A |
MSE703BRHSAFQAFS | Shaft Size N/A 7 3/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 227893 lbf1012900 N | Cor - Static Load Rating N/A 341160 lbf1516300 N | Maximum Speed N/A 960 rpm | CAD N/A |
MSE608BXHSAFQ | Shaft Size N/A 6.5 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 185430 lbf824100 N | Cor - Static Load Rating N/A 257168 lbf1143000 N | Maximum Speed N/A 1200 rpm | CAD N/A |
MSE608BRHSAFQ | Shaft Size N/A 6.5 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 185430 lbf824100 N | Cor - Static Load Rating N/A 257168 lbf1143000 N | Maximum Speed N/A 1200 rpm | CAD N/A |
MSE608BXHSAFQKPS | Shaft Size N/A 6.5 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 185430 lbf824100 N | Cor - Static Load Rating N/A 257168 lbf1143000 N | Maximum Speed N/A 1200 rpm | CAD N/A |
MSE608BRHSAFQKPS | Shaft Size N/A 6.5 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 185430 lbf824100 N | Cor - Static Load Rating N/A 257168 lbf1143000 N | Maximum Speed N/A 1200 rpm | CAD N/A |
MSE608BXHSAFQRSS | Shaft Size N/A 6.5 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 185430 lbf824100 N | Cor - Static Load Rating N/A 257168 lbf1143000 N | Maximum Speed N/A 1200 rpm | CAD N/A |
MSE608BRHSAFQRSS | Shaft Size N/A 6.5 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 185430 lbf824100 N | Cor - Static Load Rating N/A 257168 lbf1143000 N | Maximum Speed N/A 1200 rpm | CAD N/A |
MSE608BXHSAFQHTPS | Shaft Size N/A 6.5 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 185430 lbf824100 N | Cor - Static Load Rating N/A 257168 lbf1143000 N | Maximum Speed N/A 1200 rpm | CAD N/A |
MSE608BRHSAFQHTPS | Shaft Size N/A 6.5 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 185430 lbf824100 N | Cor - Static Load Rating N/A 257168 lbf1143000 N | Maximum Speed N/A 1200 rpm | CAD N/A |
MSE608BXHSAFQATL | Shaft Size N/A 6.5 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 185430 lbf824100 N | Cor - Static Load Rating N/A 257168 lbf1143000 N | Maximum Speed N/A 1200 rpm | CAD N/A |
MSE608BRHSAFQATL | Shaft Size N/A 6.5 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 185430 lbf824100 N | Cor - Static Load Rating N/A 257168 lbf1143000 N | Maximum Speed N/A 1200 rpm | CAD N/A |
MSE608BXHSAFQFS | Shaft Size N/A 6.5 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 185430 lbf824100 N | Cor - Static Load Rating N/A 257168 lbf1143000 N | Maximum Speed N/A 1200 rpm | CAD N/A |
MSE608BRHSAFQFS | Shaft Size N/A 6.5 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 185430 lbf824100 N | Cor - Static Load Rating N/A 257168 lbf1143000 N | Maximum Speed N/A 1200 rpm | CAD N/A |
MSE607BXHSAFQ | Shaft Size N/A 6 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 185430 lbf824100 N | Cor - Static Load Rating N/A 257168 lbf1143000 N | Maximum Speed N/A 1200 rpm | CAD N/A |
MSE607BRHSAFQ | Shaft Size N/A 6 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 185430 lbf824100 N | Cor - Static Load Rating N/A 257168 lbf1143000 N | Maximum Speed N/A 1200 rpm | CAD N/A |