Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|
MSE607BXHSAFQKPS | Shaft Size N/A 6 7/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 185430 lbf824100 N | Cor - Static Load Rating N/A 257168 lbf1143000 N | Maximum Speed N/A 1200 rpm | CAD N/A |
MSE607BRHSAFQKPS | Shaft Size N/A 6 7/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 185430 lbf824100 N | Cor - Static Load Rating N/A 257168 lbf1143000 N | Maximum Speed N/A 1200 rpm | CAD N/A |
MSE607BXHSAFQRSS | Shaft Size N/A 6 7/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 185430 lbf824100 N | Cor - Static Load Rating N/A 257168 lbf1143000 N | Maximum Speed N/A 1200 rpm | CAD N/A |
MSE607BRHSAFQRSS | Shaft Size N/A 6 7/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 185430 lbf824100 N | Cor - Static Load Rating N/A 257168 lbf1143000 N | Maximum Speed N/A 1200 rpm | CAD N/A |
MSE607BXHSAFQHTPS | Shaft Size N/A 6 7/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 185430 lbf824100 N | Cor - Static Load Rating N/A 257168 lbf1143000 N | Maximum Speed N/A 1200 rpm | CAD N/A |
MSE607BRHSAFQHTPS | Shaft Size N/A 6 7/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 185430 lbf824100 N | Cor - Static Load Rating N/A 257168 lbf1143000 N | Maximum Speed N/A 1200 rpm | CAD N/A |
MSE607BXHSAFQATL | Shaft Size N/A 6 7/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 185430 lbf824100 N | Cor - Static Load Rating N/A 257168 lbf1143000 N | Maximum Speed N/A 1200 rpm | CAD N/A |
MSE607BRHSAFQATL | Shaft Size N/A 6 7/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 185430 lbf824100 N | Cor - Static Load Rating N/A 257168 lbf1143000 N | Maximum Speed N/A 1200 rpm | CAD N/A |
MSE607BXHSAFQFS | Shaft Size N/A 6 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 185430 lbf824100 N | Cor - Static Load Rating N/A 257168 lbf1143000 N | Maximum Speed N/A 1200 rpm | CAD N/A |
MSE607BRHSAFQFS | Shaft Size N/A 6 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 185430 lbf824100 N | Cor - Static Load Rating N/A 257168 lbf1143000 N | Maximum Speed N/A 1200 rpm | CAD N/A |
MSE600BXHSAFQ | Shaft Size N/A 6.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm | CAD N/A |
MSE600BRHSAFQ | Shaft Size N/A 6.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm | CAD N/A |
MSE600BXHSAFQKPS | Shaft Size N/A 6.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm | CAD N/A |
MSE600BRHSAFQKPS | Shaft Size N/A 6.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm | CAD N/A |
MSE600BXHSAFQRSS | Shaft Size N/A 6.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm | CAD N/A |
MSE600BRHSAFQRSS | Shaft Size N/A 6.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm | CAD N/A |
MSE600BXHSAFQHTPS | Shaft Size N/A 6.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm | CAD N/A |
MSE600BRHSAFQHTPS | Shaft Size N/A 6.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm | CAD N/A |
MSE600BXHSAFQATL | Shaft Size N/A 6.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm | CAD N/A |
MSE600BRHSAFQATL | Shaft Size N/A 6.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm | CAD N/A |
MSE600BXHSAFQFS | Shaft Size N/A 6.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm | CAD N/A |
MSE600BRHSAFQFS | Shaft Size N/A 6.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm | CAD N/A |
MSE515BXHSAFQ | Shaft Size N/A 5 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm | CAD N/A |
MSE515BRHSAFQ | Shaft Size N/A 5 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm | CAD N/A |
MSE515BXHSAFQKPS | Shaft Size N/A 5 15/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm | CAD N/A |