Batch CAD Cart (0)
  • Cart is empty
101 - 125 of 433 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Shaft Size (in)

Seal Type

Bearing Type

Bolt Size

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

Sort by
N/A 3 11/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A CAD
N/A 3 11/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A CAD
N/A 3 11/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A CAD
N/A 3 11/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A CAD
N/A 3 11/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A CAD
N/A 3 11/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A CAD
N/A 3 11/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A CAD
N/A 3 11/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A CAD
N/A 3 3/4 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A CAD
N/A 3 3/4 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A CAD
N/A 3 3/4 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A CAD
N/A 3 3/4 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A CAD
N/A 3 3/4 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A CAD
N/A 3 3/4 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A CAD
N/A 3 3/4 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A CAD
N/A 3 3/4 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A CAD
N/A 3 3/4 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A CAD
N/A 3 3/4 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A CAD
N/A 3 3/4 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A CAD
N/A 3 3/4 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A CAD
N/A 3 15/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A CAD
N/A 3 15/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A CAD
N/A 3 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A CAD
N/A 3 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A CAD
N/A 3 15/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 87235 lbf387700 N N/A 110375 lbf490600 N N/A 2130 rpm N/A CAD
101 - 125 of 433 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »