Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|
MSE607BRHSAFQHTPS | Shaft Size N/A 6 7/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 185430 lbf824100 N | Cor - Static Load Rating N/A 257168 lbf1143000 N | Maximum Speed N/A 1200 rpm | CAD N/A |
MSE608BRHSAFQHTPS | Shaft Size N/A 6.5 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 185430 lbf824100 N | Cor - Static Load Rating N/A 257168 lbf1143000 N | Maximum Speed N/A 1200 rpm | CAD N/A |
MSE607BXHSAFQATL | Shaft Size N/A 6 7/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 185430 lbf824100 N | Cor - Static Load Rating N/A 257168 lbf1143000 N | Maximum Speed N/A 1200 rpm | CAD N/A |
MSE608BXHSAFQATL | Shaft Size N/A 6.5 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 185430 lbf824100 N | Cor - Static Load Rating N/A 257168 lbf1143000 N | Maximum Speed N/A 1200 rpm | CAD N/A |
MSE607BRHSAFQATL | Shaft Size N/A 6 7/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 185430 lbf824100 N | Cor - Static Load Rating N/A 257168 lbf1143000 N | Maximum Speed N/A 1200 rpm | CAD N/A |
MSE608BRHSAFQATL | Shaft Size N/A 6.5 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 185430 lbf824100 N | Cor - Static Load Rating N/A 257168 lbf1143000 N | Maximum Speed N/A 1200 rpm | CAD N/A |
MSE607BXHSAFQFS | Shaft Size N/A 6 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 185430 lbf824100 N | Cor - Static Load Rating N/A 257168 lbf1143000 N | Maximum Speed N/A 1200 rpm | CAD N/A |
MSE608BXHSAFQFS | Shaft Size N/A 6.5 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 185430 lbf824100 N | Cor - Static Load Rating N/A 257168 lbf1143000 N | Maximum Speed N/A 1200 rpm | CAD N/A |
MSE607BRHSAFQFS | Shaft Size N/A 6 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 185430 lbf824100 N | Cor - Static Load Rating N/A 257168 lbf1143000 N | Maximum Speed N/A 1200 rpm | CAD N/A |
MSE608BRHSAFQFS | Shaft Size N/A 6.5 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 185430 lbf824100 N | Cor - Static Load Rating N/A 257168 lbf1143000 N | Maximum Speed N/A 1200 rpm | CAD N/A |
MSE511BXHSAFQ | Shaft Size N/A 5 11/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm | CAD N/A |
MSE512BXHSAFQ | Shaft Size N/A 5.7500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm | CAD N/A |
MSE514BXHSAFQ | Shaft Size N/A 5.8750 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm | CAD N/A |
MSE515BXHSAFQ | Shaft Size N/A 5 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm | CAD N/A |
MSE600BXHSAFQ | Shaft Size N/A 6.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm | CAD N/A |
MSE511BRHSAFQ | Shaft Size N/A 5 11/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm | CAD N/A |
MSE512BRHSAFQ | Shaft Size N/A 5.7500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm | CAD N/A |
MSE514BRHSAFQ | Shaft Size N/A 5.8750 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm | CAD N/A |
MSE515BRHSAFQ | Shaft Size N/A 5 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm | CAD N/A |
MSE600BRHSAFQ | Shaft Size N/A 6.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm | CAD N/A |
MSE511BXHSAFQKPS | Shaft Size N/A 5 11/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm | CAD N/A |
MSE512BXHSAFQKPS | Shaft Size N/A 5.7500 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm | CAD N/A |
MSE514BXHSAFQKPS | Shaft Size N/A 5.8750 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm | CAD N/A |
MSE515BXHSAFQKPS | Shaft Size N/A 5 15/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm | CAD N/A |
MSE600BXHSAFQKPS | Shaft Size N/A 6.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 164289 lbf730200 N | Cor - Static Load Rating N/A 232600 lbf1033800 N | Maximum Speed N/A 1320 rpm | CAD N/A |