3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Clear
Filter
Shaft Size (mm)
Seal Type
Bearing Type
Bolt Size
Cr - Dynamic Load Rating (lbf)
Cr - Dynamic Load Rating (kN)
Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
MSM80BRHSNQ | N/A 80 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 66768 lbf297 kN | N/A 79358 lbf353 kN | N/A 4002 lbf17.80 kN | N/A 2520 rpm |
N/A ![]() |
MSM80BRHSNQ | N/A 80 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 66768 lbf297 kN | N/A 79358 lbf353 kN | N/A 4002 lbf17.80 kN | N/A 2520 rpm |
N/A ![]() |
MSM80BRHSNQKPS | N/A 80 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 66768 lbf297 kN | N/A 79358 lbf353 kN | N/A 4002 lbf17.80 kN | N/A 2520 rpm |
N/A ![]() |
MSM80BRHSNQRSS | N/A 80 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 66768 lbf297 kN | N/A 79358 lbf353 kN | N/A 4002 lbf17.80 kN | N/A 2520 rpm |
N/A ![]() |
MSM80BRHSNQHTPS | N/A 80 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 66768 lbf297 kN | N/A 79358 lbf353 kN | N/A 4002 lbf17.80 kN | N/A 2520 rpm |
N/A ![]() |
MSM80BRHSNQATL | N/A 80 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 66768 lbf297 kN | N/A 79358 lbf353 kN | N/A 4002 lbf17.80 kN | N/A 2520 rpm |
N/A ![]() |
MSM80BRHSNQFS | N/A 80 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 66768 lbf297 kN | N/A 79358 lbf353 kN | N/A 4002 lbf17.80 kN | N/A 2520 rpm |
N/A ![]() |
MSM80BRHSNQFS | N/A 80 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 66768 lbf297 kN | N/A 79358 lbf353 kN | N/A 4002 lbf17.80 kN | N/A 2520 rpm |
N/A ![]() |
MSM80BXHSNQFS | N/A 80 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 66768 lbf297 kN | N/A 79358 lbf353 kN | N/A | N/A 2520 rpm |
N/A ![]() |
MSM80BXHSNQATL | N/A 80 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 66768 lbf297 kN | N/A 79358 lbf353 kN | N/A | N/A 2520 rpm |
N/A ![]() |
MSM80BXHSNQHTPS | N/A 80 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 66768 lbf297 kN | N/A 79358 lbf353 kN | N/A | N/A 2520 rpm |
N/A ![]() |
MSM80BXHSNQRSS | N/A 80 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 66768 lbf297 kN | N/A 79358 lbf353 kN | N/A | N/A 2520 rpm |
N/A ![]() |
MSM80BXHSNQKPS | N/A 80 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 66768 lbf297 kN | N/A 79358 lbf353 kN | N/A | N/A 2520 rpm |
N/A ![]() |
MSM80BXHSNQ | N/A 80 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 66768 lbf297 kN | N/A 79358 lbf353 kN | N/A | N/A 2520 rpm |
N/A ![]() |