Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Medium Series Standard Plummer Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Medium Series Plummer Blocks > Split Cylindrical Roller Bearing Medium Series Standard Plummer Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,524 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Medium Series Standard Plummer Block

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 276 - 300 of 1000 Unit of Measure: Imperial Metric Both « 11 12 13 14 15 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSM85BRHSFS 85 mm Felt Type Split Cylindrical Retained Type 66768 lbf
297000
N
79358 lbf
353000
N
4002 lbf
17800
N
2520 rpm
MSE307BXHS 3 7/16 in Felt Type Split Cylindrical Expansion Type 66768 lbf
297000
N
79358 lbf
353000
N
N/A 2520 rpm
MSE307BRHS 3 7/16 in Felt Type Split Cylindrical Retained Type 66768 lbf
297000
N
79358 lbf
353000
N
4002 lbf
17800
N
2520 rpm
MSE307BXHSKPS 3 7/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 66768 lbf
297000
N
79358 lbf
353000
N
N/A 2520 rpm
MSE307BRHSKPS 3 7/16 in Kevlar Packing Seal Split Cylindrical Retained Type 66768 lbf
297000
N
79358 lbf
353000
N
4002 lbf
17800
N
2520 rpm
MSE307BXHSRSS 3 7/16 in Viton Single Lip Split Cylindrical Expansion Type 66768 lbf
297000
N
79358 lbf
353000
N
N/A 2520 rpm
MSE307BRHSRSS 3 7/16 in Viton Single Lip Split Cylindrical Retained Type 66768 lbf
297000
N
79358 lbf
353000
N
4002 lbf
17800
N
2520 rpm
MSE307BXHSHTPS 3 7/16 in High Temperature Packing Split Cylindrical Expansion Type 66768 lbf
297000
N
79358 lbf
353000
N
N/A 2520 rpm
MSE307BRHSHTPS 3 7/16 in High Temperature Packing Split Cylindrical Retained Type 66768 lbf
297000
N
79358 lbf
353000
N
4002 lbf
17800
N
2520 rpm
MSE307BXHSATL 3 7/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 66768 lbf
297000
N
79358 lbf
353000
N
N/A 2520 rpm
MSE307BRHSATL 3 7/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 66768 lbf
297000
N
79358 lbf
353000
N
4002 lbf
17800
N
2520 rpm
MSE307BXHSFS 3 7/16 in Felt Type Split Cylindrical Expansion Type 66768 lbf
297000
N
79358 lbf
353000
N
N/A 2520 rpm
MSE307BRHSFS 3 7/16 in Felt Type Split Cylindrical Retained Type 66768 lbf
297000
N
79358 lbf
353000
N
4002 lbf
17800
N
2520 rpm
MSE308BXHS 3 1/2 in Felt Type Split Cylindrical Expansion Type 66768 lbf
297000
N
79358 lbf
353000
N
N/A 2520 rpm
MSE308BRHS 3 1/2 in Felt Type Split Cylindrical Retained Type 66768 lbf
297000
N
79358 lbf
353000
N
4002 lbf
17800
N
2520 rpm
MSE308BXHSKPS 3 1/2 in Kevlar Packing Seal Split Cylindrical Expansion Type 66768 lbf
297000
N
79358 lbf
353000
N
N/A 2520 rpm
MSE308BRHSKPS 3 1/2 in Kevlar Packing Seal Split Cylindrical Retained Type 66768 lbf
297000
N
79358 lbf
353000
N
4002 lbf
17800
N
2520 rpm
MSE308BXHSRSS 3 1/2 in Viton Single Lip Split Cylindrical Expansion Type 66768 lbf
297000
N
79358 lbf
353000
N
N/A 2520 rpm
MSE308BRHSRSS 3 1/2 in Viton Single Lip Split Cylindrical Retained Type 66768 lbf
297000
N
79358 lbf
353000
N
4002 lbf
17800
N
2520 rpm
MSE308BXHSHTPS 3 1/2 in High Temperature Packing Split Cylindrical Expansion Type 66768 lbf
297000
N
79358 lbf
353000
N
N/A 2520 rpm
MSE308BRHSHTPS 3 1/2 in High Temperature Packing Split Cylindrical Retained Type 66768 lbf
297000
N
79358 lbf
353000
N
4002 lbf
17800
N
2520 rpm
MSE308BXHSATL 3 1/2 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 66768 lbf
297000
N
79358 lbf
353000
N
N/A 2520 rpm
MSE308BRHSATL 3 1/2 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 66768 lbf
297000
N
79358 lbf
353000
N
4002 lbf
17800
N
2520 rpm
MSE308BXHSFS 3 1/2 in Felt Type Split Cylindrical Expansion Type 66768 lbf
297000
N
79358 lbf
353000
N
N/A 2520 rpm
MSE308BRHSFS 3 1/2 in Felt Type Split Cylindrical Retained Type 66768 lbf
297000
N
79358 lbf
353000
N
4002 lbf
17800
N
2520 rpm
  Results 276 - 300 of 1000 « 11 12 13 14 15 »  
<