Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Medium Series Standard Plummer Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Medium Series Plummer Blocks > Split Cylindrical Roller Bearing Medium Series Standard Plummer Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,524 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Medium Series Standard Plummer Block

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 401 - 425 of 1000 Unit of Measure: Imperial Metric Both « 16 17 18 19 20 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSE404BXHSRSS 4 1/4 in Viton Single Lip Split Cylindrical Expansion Type 102063 lbf
454000
N
133087 lbf
592000
N
N/A 1820 rpm
MSE404BRHSRSS 4 1/4 in Viton Single Lip Split Cylindrical Retained Type 102063 lbf
454000
N
133087 lbf
592000
N
7014 lbf
31200
N
1820 rpm
MSE404BXHSHTPS 4 1/4 in High Temperature Packing Split Cylindrical Expansion Type 102063 lbf
454000
N
133087 lbf
592000
N
N/A 1820 rpm
MSE404BRHSHTPS 4 1/4 in High Temperature Packing Split Cylindrical Retained Type 102063 lbf
454000
N
133087 lbf
592000
N
7014 lbf
31200
N
1820 rpm
MSE404BXHSATL 4 1/4 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 102063 lbf
454000
N
133087 lbf
592000
N
N/A 1820 rpm
MSE404BRHSATL 4 1/4 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 102063 lbf
454000
N
133087 lbf
592000
N
7014 lbf
31200
N
1820 rpm
MSE404BXHSFS 4 1/4 in Felt Type Split Cylindrical Expansion Type 102063 lbf
454000
N
133087 lbf
592000
N
N/A 1820 rpm
MSE404BRHSFS 4 1/4 in Felt Type Split Cylindrical Retained Type 102063 lbf
454000
N
133087 lbf
592000
N
7014 lbf
31200
N
1820 rpm
MSM110BXHS 110 mm Felt Type Split Cylindrical Expansion Type 102063 lbf
454000
N
133087 lbf
592000
N
N/A 1820 rpm
MSM110BRHS 110 mm Felt Type Split Cylindrical Retained Type 102063 lbf
454000
N
133087 lbf
592000
N
7014 lbf
31200
N
1820 rpm
MSM110BXHSKPS 110 mm Kevlar Packing Seal Split Cylindrical Expansion Type 102063 lbf
454000
N
133087 lbf
592000
N
N/A 1820 rpm
MSM110BRHSKPS 110 mm Kevlar Packing Seal Split Cylindrical Retained Type 102063 lbf
454000
N
133087 lbf
592000
N
7014 lbf
31200
N
1820 rpm
MSM110BXHSRSS 110 mm Viton Single Lip Split Cylindrical Expansion Type 102063 lbf
454000
N
133087 lbf
592000
N
N/A 1820 rpm
MSM110BRHSRSS 110 mm Viton Single Lip Split Cylindrical Retained Type 102063 lbf
454000
N
133087 lbf
592000
N
7014 lbf
31200
N
1820 rpm
MSM110BXHSHTPS 110 mm High Temperature Packing Split Cylindrical Expansion Type 102063 lbf
454000
N
133087 lbf
592000
N
N/A 1820 rpm
MSM110BRHSHTPS 110 mm High Temperature Packing Split Cylindrical Retained Type 102063 lbf
454000
N
133087 lbf
592000
N
7014 lbf
31200
N
1820 rpm
MSM110BXHSATL 110 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 102063 lbf
454000
N
133087 lbf
592000
N
N/A 1820 rpm
MSM110BRHSATL 110 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 102063 lbf
454000
N
133087 lbf
592000
N
7014 lbf
31200
N
1820 rpm
MSM110BXHSFS 110 mm Felt Type Split Cylindrical Expansion Type 102063 lbf
454000
N
133087 lbf
592000
N
N/A 1820 rpm
MSM110BRHSFS 110 mm Felt Type Split Cylindrical Retained Type 102063 lbf
454000
N
133087 lbf
592000
N
7014 lbf
31200
N
1820 rpm
MSE407BXHS 4 7/16 in Felt Type Split Cylindrical Expansion Type 102063 lbf
454000
N
133087 lbf
592000
N
N/A 1820 rpm
MSE407BRHS 4 7/16 in Felt Type Split Cylindrical Retained Type 102063 lbf
454000
N
133087 lbf
592000
N
7014 lbf
31200
N
1820 rpm
MSE407BXHSKPS 4 7/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 102063 lbf
454000
N
133087 lbf
592000
N
N/A 1820 rpm
MSE407BRHSKPS 4 7/16 in Kevlar Packing Seal Split Cylindrical Retained Type 102063 lbf
454000
N
133087 lbf
592000
N
7014 lbf
31200
N
1820 rpm
MSE407BXHSRSS 4 7/16 in Viton Single Lip Split Cylindrical Expansion Type 102063 lbf
454000
N
133087 lbf
592000
N
N/A 1820 rpm
  Results 401 - 425 of 1000 « 16 17 18 19 20 »  
<