Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| MSM120BRHSHTPS | Shaft Size N/A 120 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118025 lbf525000 N | Cor - Static Load Rating N/A 157366 lbf700000 N | Ca - Axial Load Rating N/A 8588 lbf38200 N | Maximum Speed N/A 1600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM120BXHSATL | Shaft Size N/A 120 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 118025 lbf525000 N | Cor - Static Load Rating N/A 157366 lbf700000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM120BRHSATL | Shaft Size N/A 120 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118025 lbf525000 N | Cor - Static Load Rating N/A 157366 lbf700000 N | Ca - Axial Load Rating N/A 8588 lbf38200 N | Maximum Speed N/A 1600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM120BXHSFS | Shaft Size N/A 120 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 118025 lbf525000 N | Cor - Static Load Rating N/A 157366 lbf700000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM120BRHSFS | Shaft Size N/A 120 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118025 lbf525000 N | Cor - Static Load Rating N/A 157366 lbf700000 N | Ca - Axial Load Rating N/A 8588 lbf38200 N | Maximum Speed N/A 1600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE412BXHS | Shaft Size N/A 4.7500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 118025 lbf525000 N | Cor - Static Load Rating N/A 157366 lbf700000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE412BRHS | Shaft Size N/A 4.7500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118025 lbf525000 N | Cor - Static Load Rating N/A 157366 lbf700000 N | Ca - Axial Load Rating N/A 8588 lbf38200 N | Maximum Speed N/A 1600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE412BXHSKPS | Shaft Size N/A 4.7500 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 118025 lbf525000 N | Cor - Static Load Rating N/A 157366 lbf700000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE412BRHSKPS | Shaft Size N/A 4.7500 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118025 lbf525000 N | Cor - Static Load Rating N/A 157366 lbf700000 N | Ca - Axial Load Rating N/A 8588 lbf38200 N | Maximum Speed N/A 1600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE412BXHSRSS | Shaft Size N/A 4.7500 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 118025 lbf525000 N | Cor - Static Load Rating N/A 157366 lbf700000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE412BRHSRSS | Shaft Size N/A 4.7500 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118025 lbf525000 N | Cor - Static Load Rating N/A 157366 lbf700000 N | Ca - Axial Load Rating N/A 8588 lbf38200 N | Maximum Speed N/A 1600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE412BXHSHTPS | Shaft Size N/A 4.7500 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 118025 lbf525000 N | Cor - Static Load Rating N/A 157366 lbf700000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE412BRHSHTPS | Shaft Size N/A 4.7500 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118025 lbf525000 N | Cor - Static Load Rating N/A 157366 lbf700000 N | Ca - Axial Load Rating N/A 8588 lbf38200 N | Maximum Speed N/A 1600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE412BXHSATL | Shaft Size N/A 4.7500 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 118025 lbf525000 N | Cor - Static Load Rating N/A 157366 lbf700000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE412BRHSATL | Shaft Size N/A 4.7500 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118025 lbf525000 N | Cor - Static Load Rating N/A 157366 lbf700000 N | Ca - Axial Load Rating N/A 8588 lbf38200 N | Maximum Speed N/A 1600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE412BXHSFS | Shaft Size N/A 4.7500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 118025 lbf525000 N | Cor - Static Load Rating N/A 157366 lbf700000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE412BRHSFS | Shaft Size N/A 4.7500 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118025 lbf525000 N | Cor - Static Load Rating N/A 157366 lbf700000 N | Ca - Axial Load Rating N/A 8588 lbf38200 N | Maximum Speed N/A 1600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM125BXHS | Shaft Size N/A 125 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 118025 lbf525000 N | Cor - Static Load Rating N/A 157366 lbf700000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM125BRHS | Shaft Size N/A 125 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118025 lbf525000 N | Cor - Static Load Rating N/A 157366 lbf700000 N | Ca - Axial Load Rating N/A 8588 lbf38200 N | Maximum Speed N/A 1600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM125BXHSKPS | Shaft Size N/A 125 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 118025 lbf525000 N | Cor - Static Load Rating N/A 157366 lbf700000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM125BRHSKPS | Shaft Size N/A 125 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118025 lbf525000 N | Cor - Static Load Rating N/A 157366 lbf700000 N | Ca - Axial Load Rating N/A 8588 lbf38200 N | Maximum Speed N/A 1600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM125BXHSRSS | Shaft Size N/A 125 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 118025 lbf525000 N | Cor - Static Load Rating N/A 157366 lbf700000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM125BRHSRSS | Shaft Size N/A 125 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118025 lbf525000 N | Cor - Static Load Rating N/A 157366 lbf700000 N | Ca - Axial Load Rating N/A 8588 lbf38200 N | Maximum Speed N/A 1600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM125BXHSHTPS | Shaft Size N/A 125 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 118025 lbf525000 N | Cor - Static Load Rating N/A 157366 lbf700000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM125BRHSHTPS | Shaft Size N/A 125 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 118025 lbf525000 N | Cor - Static Load Rating N/A 157366 lbf700000 N | Ca - Axial Load Rating N/A 8588 lbf38200 N | Maximum Speed N/A 1600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |