Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Medium Series Standard Plummer Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Medium Series Plummer Blocks > Split Cylindrical Roller Bearing Medium Series Standard Plummer Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,524 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Medium Series Standard Plummer Block

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 501 - 525 of 1000 Unit of Measure: Imperial Metric Both « 21 22 23 24 25 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSM125BXHSATL 125 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 118025 lbf
525000
N
157366 lbf
700000
N
N/A 1600 rpm
MSM125BRHSATL 125 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 118025 lbf
525000
N
157366 lbf
700000
N
8588 lbf
38200
N
1600 rpm
MSM125BXHSFS 125 mm Felt Type Split Cylindrical Expansion Type 118025 lbf
525000
N
157366 lbf
700000
N
N/A 1600 rpm
MSM125BRHSFS 125 mm Felt Type Split Cylindrical Retained Type 118025 lbf
525000
N
157366 lbf
700000
N
8588 lbf
38200
N
1600 rpm
MSE415BXHS 4 15/16 in Felt Type Split Cylindrical Expansion Type 118025 lbf
525000
N
157366 lbf
700000
N
N/A 1600 rpm
MSE415BRHS 4 15/16 in Felt Type Split Cylindrical Retained Type 118025 lbf
525000
N
157366 lbf
700000
N
8588 lbf
38200
N
1600 rpm
MSE415BXHSKPS 4 15/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 118025 lbf
525000
N
157366 lbf
700000
N
N/A 1600 rpm
MSE415BRHSKPS 4 15/16 in Kevlar Packing Seal Split Cylindrical Retained Type 118025 lbf
525000
N
157366 lbf
700000
N
8588 lbf
38200
N
1600 rpm
MSE415BXHSRSS 4 15/16 in Viton Single Lip Split Cylindrical Expansion Type 118025 lbf
525000
N
157366 lbf
700000
N
N/A 1600 rpm
MSE415BRHSRSS 4 15/16 in Viton Single Lip Split Cylindrical Retained Type 118025 lbf
525000
N
157366 lbf
700000
N
8588 lbf
38200
N
1600 rpm
MSE415BXHSHTPS 4 15/16 in High Temperature Packing Split Cylindrical Expansion Type 118025 lbf
525000
N
157366 lbf
700000
N
N/A 1600 rpm
MSE415BRHSHTPS 4 15/16 in High Temperature Packing Split Cylindrical Retained Type 118025 lbf
525000
N
157366 lbf
700000
N
8588 lbf
38200
N
1600 rpm
MSE415BXHSATL 4 15/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 118025 lbf
525000
N
157366 lbf
700000
N
N/A 1600 rpm
MSE415BRHSATL 4 15/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 118025 lbf
525000
N
157366 lbf
700000
N
8588 lbf
38200
N
1600 rpm
MSE415BXHSFS 4 15/16 in Felt Type Split Cylindrical Expansion Type 118025 lbf
525000
N
157366 lbf
700000
N
N/A 1600 rpm
MSE415BRHSFS 4 15/16 in Felt Type Split Cylindrical Retained Type 118025 lbf
525000
N
157366 lbf
700000
N
8588 lbf
38200
N
1600 rpm
MSE315BRHS4BATL 4 15/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 118025 lbf
525000
N
157366 lbf
700000
N
8588 lbf
38200
N
1600 rpm N/A
MSE500BXHS 5 in Felt Type Split Cylindrical Expansion Type 118025 lbf
525000
N
157366 lbf
700000
N
N/A 1600 rpm
MSE500BRHS 5 in Felt Type Split Cylindrical Retained Type 118025 lbf
525000
N
157366 lbf
700000
N
8588 lbf
38200
N
1600 rpm
MSE500BXHSKPS 5 in Kevlar Packing Seal Split Cylindrical Expansion Type 118025 lbf
525000
N
157366 lbf
700000
N
N/A 1600 rpm
MSE500BRHSKPS 5 in Kevlar Packing Seal Split Cylindrical Retained Type 118025 lbf
525000
N
157366 lbf
700000
N
8588 lbf
38200
N
1600 rpm
MSE500BXHSRSS 5 in Viton Single Lip Split Cylindrical Expansion Type 118025 lbf
525000
N
157366 lbf
700000
N
N/A 1600 rpm
MSE500BRHSRSS 5 in Viton Single Lip Split Cylindrical Retained Type 118025 lbf
525000
N
157366 lbf
700000
N
8588 lbf
38200
N
1600 rpm
MSE500BXHSHTPS 5 in High Temperature Packing Split Cylindrical Expansion Type 118025 lbf
525000
N
157366 lbf
700000
N
N/A 1600 rpm
MSE500BRHSHTPS 5 in High Temperature Packing Split Cylindrical Retained Type 118025 lbf
525000
N
157366 lbf
700000
N
8588 lbf
38200
N
1600 rpm
  Results 501 - 525 of 1000 « 21 22 23 24 25 »  
<