Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Medium Series Standard Plummer Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Medium Series Plummer Blocks > Split Cylindrical Roller Bearing Medium Series Standard Plummer Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,524 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Medium Series Standard Plummer Block

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 551 - 575 of 1000 Unit of Measure: Imperial Metric Both « 21 22 23 24 25 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSE503BRHSATL 5 3/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm
MSE503BXHSFS 5 3/16 in Felt Type Split Cylindrical Expansion Type 134885 lbf
600000
N
183669 lbf
817000
N
N/A 1450 rpm
MSE503BRHSFS 5 3/16 in Felt Type Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm
MSE504BXHS 5.2500 in Felt Type Split Cylindrical Expansion Type 134885 lbf
600000
N
183669 lbf
817000
N
N/A 1450 rpm
MSE504BRHS 5.2500 in Felt Type Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm
MSE504BXHSKPS 5.2500 in Kevlar Packing Seal Split Cylindrical Expansion Type 134885 lbf
600000
N
183669 lbf
817000
N
N/A 1450 rpm
MSE504BRHSKPS 5.2500 in Kevlar Packing Seal Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm
MSE504BXHSRSS 5.2500 in Viton Single Lip Split Cylindrical Expansion Type 134885 lbf
600000
N
183669 lbf
817000
N
N/A 1450 rpm
MSE504BRHSRSS 5.2500 in Viton Single Lip Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm
MSE504BXHSHTPS 5.2500 in High Temperature Packing Split Cylindrical Expansion Type 134885 lbf
600000
N
183669 lbf
817000
N
N/A 1450 rpm
MSE504BRHSHTPS 5.2500 in High Temperature Packing Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm
MSE504BXHSATL 5.2500 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 134885 lbf
600000
N
183669 lbf
817000
N
N/A 1450 rpm
MSE504BRHSATL 5.2500 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm
MSE504BXHSFS 5.2500 in Felt Type Split Cylindrical Expansion Type 134885 lbf
600000
N
183669 lbf
817000
N
N/A 1450 rpm
MSE504BRHSFS 5.2500 in Felt Type Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm
MSM135BXHS 135 mm Felt Type Split Cylindrical Expansion Type 134885 lbf
600000
N
183669 lbf
817000
N
N/A 1450 rpm
MSM135BRHS 135 mm Felt Type Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm
MSM135BXHSKPS 135 mm Kevlar Packing Seal Split Cylindrical Expansion Type 134885 lbf
600000
N
183669 lbf
817000
N
N/A 1450 rpm
MSM135BRHSKPS 135 mm Kevlar Packing Seal Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm
MSM135BXHSRSS 135 mm Viton Single Lip Split Cylindrical Expansion Type 134885 lbf
600000
N
183669 lbf
817000
N
N/A 1450 rpm
MSM135BRHSRSS 135 mm Viton Single Lip Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm
MSM135BXHSHTPS 135 mm High Temperature Packing Split Cylindrical Expansion Type 134885 lbf
600000
N
183669 lbf
817000
N
N/A 1450 rpm
MSM135BRHSHTPS 135 mm High Temperature Packing Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm
MSM135BXHSATL 135 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 134885 lbf
600000
N
183669 lbf
817000
N
N/A 1450 rpm
MSM135BRHSATL 135 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm
  Results 551 - 575 of 1000 « 21 22 23 24 25 »  
<