Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Medium Series Standard Plummer Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Medium Series Plummer Blocks > Split Cylindrical Roller Bearing Medium Series Standard Plummer Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,524 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Medium Series Standard Plummer Block

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 601 - 625 of 1000 Unit of Measure: Imperial Metric Both « 21 22 23 24 25 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSE508BRHSFS 5 1/2 in Felt Type Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm
MSM140BXHS 140 mm Felt Type Split Cylindrical Expansion Type 134885 lbf
600000
N
183669 lbf
817000
N
N/A 1450 rpm
MSM140BRHS 140 mm Felt Type Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm
MSM140BXHSKPS 140 mm Kevlar Packing Seal Split Cylindrical Expansion Type 134885 lbf
600000
N
183669 lbf
817000
N
N/A 1450 rpm
MSM140BRHSKPS 140 mm Kevlar Packing Seal Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm
MSM140BXHSRSS 140 mm Viton Single Lip Split Cylindrical Expansion Type 134885 lbf
600000
N
183669 lbf
817000
N
N/A 1450 rpm
MSM140BRHSRSS 140 mm Viton Single Lip Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm
MSM140BXHSHTPS 140 mm High Temperature Packing Split Cylindrical Expansion Type 134885 lbf
600000
N
183669 lbf
817000
N
N/A 1450 rpm
MSM140BRHSHTPS 140 mm High Temperature Packing Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm
MSM140BXHSATL 140 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 134885 lbf
600000
N
183669 lbf
817000
N
N/A 1450 rpm
MSM140BRHSATL 140 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm
MSM140BXHSFS 140 mm Felt Type Split Cylindrical Expansion Type 134885 lbf
600000
N
183669 lbf
817000
N
N/A 1450 rpm
MSM140BRHSFS 140 mm Felt Type Split Cylindrical Retained Type 134885 lbf
600000
N
183669 lbf
817000
N
10206 lbf
45400
N
1450 rpm
MSE511BXHS 5 11/16 in Felt Type Split Cylindrical Expansion Type 164111 lbf
730000
N
232453 lbf
1034000
N
N/A 1320 rpm
MSE511BRHS 5 11/16 in Felt Type Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm
MSE511BXHSKPS 5 11/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 164111 lbf
730000
N
232453 lbf
1034000
N
N/A 1320 rpm
MSE511BRHSKPS 5 11/16 in Kevlar Packing Seal Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm
MSE511BXHSRSS 5 11/16 in Viton Single Lip Split Cylindrical Expansion Type 164111 lbf
730000
N
232453 lbf
1034000
N
N/A 1320 rpm
MSE511BRHSRSS 5 11/16 in Viton Single Lip Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm
MSE511BXHSHTPS 5 11/16 in High Temperature Packing Split Cylindrical Expansion Type 164111 lbf
730000
N
232453 lbf
1034000
N
N/A 1320 rpm
MSE511BRHSHTPS 5 11/16 in High Temperature Packing Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm
MSE511BXHSATL 5 11/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 164111 lbf
730000
N
232453 lbf
1034000
N
N/A 1320 rpm
MSE511BRHSATL 5 11/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm
MSE511BXHSFS 5 11/16 in Felt Type Split Cylindrical Expansion Type 164111 lbf
730000
N
232453 lbf
1034000
N
N/A 1320 rpm
MSE511BRHSFS 5 11/16 in Felt Type Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm
  Results 601 - 625 of 1000 « 21 22 23 24 25 »  
<