Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Medium series bearing products can be utilized in applications requiring higher load-carrying capacity. Under normal conditions, medium series also may be selected to provide an extended bearing life when compared to light series. Medium series offers the same range of mounting and sealing solutions as light series, with the exception of hanger units. If a standard catalog product does not meet your requirements, a Timken engineer will be happy to provide help and advice on your application.
1201 - 1250 of 1524 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Bolt Size

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSM350BRHSHTPS N/A 350 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A 35790 lbf159200 N N/A 500 rpm N/A CAD Icon (for items table)
MSM350BXHSATL N/A 350 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A N/A 500 rpm N/A CAD Icon (for items table)
MSM350BRHSATL N/A 350 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A 35790 lbf159200 N N/A 500 rpm N/A CAD Icon (for items table)
MSM350BXHSFS N/A 350 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A N/A 500 rpm N/A CAD Icon (for items table)
MSM350BRHSFS N/A 350 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A 35790 lbf159200 N N/A 500 rpm N/A CAD Icon (for items table)
MSE1400BXHS N/A 14 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A N/A 500 rpm N/A CAD Icon (for items table)
MSE1400BRHS N/A 14 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A 35790 lbf159200 N N/A 500 rpm N/A CAD Icon (for items table)
MSE1400BXHSKPS N/A 14 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A N/A 500 rpm N/A CAD Icon (for items table)
MSE1400BRHSKPS N/A 14 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A 35790 lbf159200 N N/A 500 rpm N/A CAD Icon (for items table)
MSE1400BXHSRSS N/A 14 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A N/A 500 rpm N/A CAD Icon (for items table)
MSE1400BRHSRSS N/A 14 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A 35790 lbf159200 N N/A 500 rpm N/A CAD Icon (for items table)
MSE1400BXHSHTPS N/A 14 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A N/A 500 rpm N/A CAD Icon (for items table)
MSE1400BRHSHTPS N/A 14 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A 35790 lbf159200 N N/A 500 rpm N/A CAD Icon (for items table)
MSE1400BXHSATL N/A 14 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A N/A 500 rpm N/A CAD Icon (for items table)
MSE1400BRHSATL N/A 14 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A 35790 lbf159200 N N/A 500 rpm N/A CAD Icon (for items table)
MSE1400BXHSFS N/A 14 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A N/A 500 rpm N/A CAD Icon (for items table)
MSE1400BRHSFS N/A 14 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A 35790 lbf159200 N N/A 500 rpm N/A CAD Icon (for items table)
MSE1400BXHSLAB N/A 14 in N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A N/A 500 rpm N/A CAD Icon (for items table)
MSM360BXHS N/A 360 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A N/A 500 rpm N/A CAD Icon (for items table)
MSM360BRHS N/A 360 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A 35790 lbf159200 N N/A 500 rpm N/A CAD Icon (for items table)
MSM360BXHSKPS N/A 360 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A N/A 500 rpm N/A CAD Icon (for items table)
MSM360BRHSKPS N/A 360 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A 35790 lbf159200 N N/A 500 rpm N/A CAD Icon (for items table)
MSM360BXHSRSS N/A 360 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A N/A 500 rpm N/A CAD Icon (for items table)
MSM360BRHSRSS N/A 360 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A 35790 lbf159200 N N/A 500 rpm N/A CAD Icon (for items table)
MSM360BXHSHTPS N/A 360 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A N/A 500 rpm N/A CAD Icon (for items table)
MSM360BRHSHTPS N/A 360 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A 35790 lbf159200 N N/A 500 rpm N/A CAD Icon (for items table)
MSM360BXHSATL N/A 360 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A N/A 500 rpm N/A CAD Icon (for items table)
MSM360BRHSATL N/A 360 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A 35790 lbf159200 N N/A 500 rpm N/A CAD Icon (for items table)
MSM360BXHSFS N/A 360 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A N/A 500 rpm N/A CAD Icon (for items table)
MSM360BRHSFS N/A 360 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A 35790 lbf159200 N N/A 500 rpm N/A CAD Icon (for items table)
MSM360BRHSLAB N/A 360 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A 35790 lbf159200 N N/A 500 rpm N/A CAD Icon (for items table)
MSM360BXHSLAB N/A 360 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A N/A 500 rpm N/A CAD Icon (for items table)
MSM380BXHS N/A 380 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A N/A 460 rpm N/A CAD Icon (for items table)
MSM380BRHS N/A 380 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A 39207 lbf174400 N N/A 460 rpm N/A CAD Icon (for items table)
MSM380BXHSKPS N/A 380 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A N/A 460 rpm N/A CAD Icon (for items table)
MSM380BRHSKPS N/A 380 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A 39207 lbf174400 N N/A 460 rpm N/A CAD Icon (for items table)
MSM380BXHSRSS N/A 380 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A N/A 460 rpm N/A CAD Icon (for items table)
MSM380BRHSRSS N/A 380 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A 39207 lbf174400 N N/A 460 rpm N/A CAD Icon (for items table)
MSM380BXHSHTPS N/A 380 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A N/A 460 rpm N/A CAD Icon (for items table)
MSM380BRHSHTPS N/A 380 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A 39207 lbf174400 N N/A 460 rpm N/A CAD Icon (for items table)
MSM380BXHSATL N/A 380 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A N/A 460 rpm N/A CAD Icon (for items table)
MSM380BRHSATL N/A 380 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A 39207 lbf174400 N N/A 460 rpm N/A CAD Icon (for items table)
MSM380BXHSFS N/A 380 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A N/A 460 rpm N/A CAD Icon (for items table)
MSM380BRHSFS N/A 380 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A 39207 lbf174400 N N/A 460 rpm N/A CAD Icon (for items table)
MSM380BRHSLAB N/A 380 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A 39207 lbf174400 N N/A 460 rpm N/A CAD Icon (for items table)
MSM380BXHSLAB N/A 380 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A N/A 460 rpm N/A CAD Icon (for items table)
MSE1500BXHS N/A 15 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A N/A 460 rpm N/A CAD Icon (for items table)
MSE1500BRHS N/A 15 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A 39207 lbf174400 N N/A 460 rpm N/A CAD Icon (for items table)
MSE1500BXHSKPS N/A 15 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A N/A 460 rpm N/A CAD Icon (for items table)
MSE1500BRHSKPS N/A 15 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A 39207 lbf174400 N N/A 460 rpm N/A CAD Icon (for items table)
1201 - 1250 of 1524 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »