Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Medium series bearing products can be utilized in applications requiring higher load-carrying capacity. Under normal conditions, medium series also may be selected to provide an extended bearing life when compared to light series. Medium series offers the same range of mounting and sealing solutions as light series, with the exception of hanger units. If a standard catalog product does not meet your requirements, a Timken engineer will be happy to provide help and advice on your application.
1251 - 1300 of 1524 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Bolt Size

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSE1500BXHSRSS N/A 15 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A N/A 460 rpm N/A CAD Icon (for items table)
MSE1500BRHSRSS N/A 15 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A 39207 lbf174400 N N/A 460 rpm N/A CAD Icon (for items table)
MSE1500BXHSHTPS N/A 15 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A N/A 460 rpm N/A CAD Icon (for items table)
MSE1500BRHSHTPS N/A 15 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A 39207 lbf174400 N N/A 460 rpm N/A CAD Icon (for items table)
MSE1500BXHSATL N/A 15 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A N/A 460 rpm N/A CAD Icon (for items table)
MSE1500BRHSATL N/A 15 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A 39207 lbf174400 N N/A 460 rpm N/A CAD Icon (for items table)
MSE1500BXHSFS N/A 15 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A N/A 460 rpm N/A CAD Icon (for items table)
MSE1500BRHSFS N/A 15 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A 39207 lbf174400 N N/A 460 rpm N/A CAD Icon (for items table)
MSE1500BRHSLAB N/A 15 in N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A 39207 lbf174400 N N/A 460 rpm N/A CAD Icon (for items table)
MSE1500BXHSLAB N/A 15 in N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A N/A 460 rpm N/A CAD Icon (for items table)
MSM400BXHS N/A 400 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A N/A 430 rpm N/A CAD Icon (for items table)
MSM400BRHS N/A 400 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A 42354 lbf188400 N N/A 430 rpm N/A CAD Icon (for items table)
MSM400BXHSKPS N/A 400 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A N/A 430 rpm N/A CAD Icon (for items table)
MSM400BRHSKPS N/A 400 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A 42354 lbf188400 N N/A 430 rpm N/A CAD Icon (for items table)
MSM400BXHSRSS N/A 400 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A N/A 430 rpm N/A CAD Icon (for items table)
MSM400BRHSRSS N/A 400 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A 42354 lbf188400 N N/A 430 rpm N/A CAD Icon (for items table)
MSM400BXHSHTPS N/A 400 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A N/A 430 rpm N/A CAD Icon (for items table)
MSM400BRHSHTPS N/A 400 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A 42354 lbf188400 N N/A 430 rpm N/A CAD Icon (for items table)
MSM400BXHSATL N/A 400 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A N/A 430 rpm N/A CAD Icon (for items table)
MSM400BRHSATL N/A 400 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A 42354 lbf188400 N N/A 430 rpm N/A CAD Icon (for items table)
MSM400BXHSFS N/A 400 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A N/A 430 rpm N/A CAD Icon (for items table)
MSM400BRHSFS N/A 400 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A 42354 lbf188400 N N/A 430 rpm N/A CAD Icon (for items table)
MSM400BRHSLAB N/A 400 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A 42354 lbf188400 N N/A 430 rpm N/A CAD Icon (for items table)
MSM400BXHSLAB N/A 400 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A N/A 430 rpm N/A CAD Icon (for items table)
MSE1600BXHS N/A 16.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A N/A 430 rpm N/A CAD Icon (for items table)
MSE1600BRHS N/A 16.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A 42354 lbf188400 N N/A 430 rpm N/A CAD Icon (for items table)
MSE1600BXHSKPS N/A 16.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A N/A 430 rpm N/A CAD Icon (for items table)
MSE1600BRHSKPS N/A 16.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A 42354 lbf188400 N N/A 430 rpm N/A CAD Icon (for items table)
MSE1600BXHSRSS N/A 16.0000 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A N/A 430 rpm N/A CAD Icon (for items table)
MSE1600BRHSRSS N/A 16.0000 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A 42354 lbf188400 N N/A 430 rpm N/A CAD Icon (for items table)
MSE1600BXHSHTPS N/A 16.0000 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A N/A 430 rpm N/A CAD Icon (for items table)
MSE1600BRHSHTPS N/A 16.0000 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A 42354 lbf188400 N N/A 430 rpm N/A CAD Icon (for items table)
MSE1600BXHSATL N/A 16.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A N/A 430 rpm N/A CAD Icon (for items table)
MSE1600BRHSATL N/A 16.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A 42354 lbf188400 N N/A 430 rpm N/A CAD Icon (for items table)
MSE1600BXHSFS N/A 16.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A N/A 430 rpm N/A CAD Icon (for items table)
MSE1600BRHSFS N/A 16.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A 42354 lbf188400 N N/A 430 rpm N/A CAD Icon (for items table)
MSE1600BRHSLAB N/A 16.0000 in N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A 42354 lbf188400 N N/A 430 rpm N/A CAD Icon (for items table)
MSE1600BXHSLAB N/A 16.0000 in N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A N/A 430 rpm N/A CAD Icon (for items table)
MSM420BXHS N/A 420 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A N/A 400 rpm N/A CAD Icon (for items table)
MSM420BRHS N/A 420 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A 45411 lbf202000 N N/A 400 rpm N/A CAD Icon (for items table)
MSM420BXHSKPS N/A 420 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A N/A 400 rpm N/A CAD Icon (for items table)
MSM420BRHSKPS N/A 420 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A 45411 lbf202000 N N/A 400 rpm N/A CAD Icon (for items table)
MSM420BXHSRSS N/A 420 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A N/A 400 rpm N/A CAD Icon (for items table)
MSM420BRHSRSS N/A 420 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A 45411 lbf202000 N N/A 400 rpm N/A CAD Icon (for items table)
MSM420BXHSHTPS N/A 420 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A N/A 400 rpm N/A CAD Icon (for items table)
MSM420BRHSHTPS N/A 420 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A 45411 lbf202000 N N/A 400 rpm N/A CAD Icon (for items table)
MSM420BXHSATL N/A 420 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A N/A 400 rpm N/A CAD Icon (for items table)
MSM420BRHSATL N/A 420 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A 45411 lbf202000 N N/A 400 rpm N/A CAD Icon (for items table)
MSM420BXHSFS N/A 420 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A N/A 400 rpm N/A CAD Icon (for items table)
MSM420BRHSFS N/A 420 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A 45411 lbf202000 N N/A 400 rpm N/A CAD Icon (for items table)
1251 - 1300 of 1524 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »