Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Medium Series Standard Plummer Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Medium Series Plummer Blocks > Split Cylindrical Roller Bearing Medium Series Standard Plummer Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,524 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Medium Series Standard Plummer Block

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 676 - 700 of 1000 Unit of Measure: Imperial Metric Both « 26 27 28 29 30 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSE600BXHSRSS 6 in Viton Single Lip Split Cylindrical Expansion Type 164111 lbf
730000
N
232453 lbf
1034000
N
N/A 1320 rpm
MSE600BRHSRSS 6 in Viton Single Lip Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm
MSE600BXHSHTPS 6 in High Temperature Packing Split Cylindrical Expansion Type 164111 lbf
730000
N
232453 lbf
1034000
N
N/A 1320 rpm
MSE600BRHSHTPS 6 in High Temperature Packing Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm
MSE600BXHSATL 6 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 164111 lbf
730000
N
232453 lbf
1034000
N
N/A 1320 rpm
MSE600BRHSATL 6 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm
MSE600BXHSFS 6 in Felt Type Split Cylindrical Expansion Type 164111 lbf
730000
N
232453 lbf
1034000
N
N/A 1320 rpm
MSE600BRHSFS 6 in Felt Type Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm
MSM155BXHS 155 mm Felt Type Split Cylindrical Expansion Type 164111 lbf
730000
N
232453 lbf
1034000
N
N/A 1320 rpm
MSM155BRHS 155 mm Felt Type Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm
MSM155BXHSKPS 155 mm Kevlar Packing Seal Split Cylindrical Expansion Type 164111 lbf
730000
N
232453 lbf
1034000
N
N/A 1320 rpm
MSM155BRHSKPS 155 mm Kevlar Packing Seal Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm
MSM155BXHSRSS 155 mm Viton Single Lip Split Cylindrical Expansion Type 164111 lbf
730000
N
232453 lbf
1034000
N
N/A 1320 rpm
MSM155BRHSRSS 155 mm Viton Single Lip Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm
MSM155BXHSHTPS 155 mm High Temperature Packing Split Cylindrical Expansion Type 164111 lbf
730000
N
232453 lbf
1034000
N
N/A 1320 rpm
MSM155BRHSHTPS 155 mm High Temperature Packing Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm
MSM155BXHSATL 155 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 164111 lbf
730000
N
232453 lbf
1034000
N
N/A 1320 rpm
MSM155BRHSATL 155 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm
MSM155BXHSFS 155 mm Felt Type Split Cylindrical Expansion Type 164111 lbf
730000
N
232453 lbf
1034000
N
N/A 1320 rpm
MSM155BRHSFS 155 mm Felt Type Split Cylindrical Retained Type 164111 lbf
730000
N
232453 lbf
1034000
N
11780 lbf
52400
N
1320 rpm
MSM160BXHS 160 mm Felt Type Split Cylindrical Expansion Type 189289 lbf
842000
N
264151 lbf
1175000
N
N/A 1200 rpm
MSM160BRHS 160 mm Felt Type Split Cylindrical Retained Type 189289 lbf
842000
N
264151 lbf
1175000
N
13803 lbf
61400
N
1200 rpm
MSM160BXHSKPS 160 mm Kevlar Packing Seal Split Cylindrical Expansion Type 189289 lbf
842000
N
264151 lbf
1175000
N
N/A 1200 rpm
MSM160BRHSKPS 160 mm Kevlar Packing Seal Split Cylindrical Retained Type 189289 lbf
842000
N
264151 lbf
1175000
N
13803 lbf
61400
N
1200 rpm
MSM160BXHSRSS 160 mm Viton Single Lip Split Cylindrical Expansion Type 189289 lbf
842000
N
264151 lbf
1175000
N
N/A 1200 rpm
  Results 676 - 700 of 1000 « 26 27 28 29 30 »  
<