Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| MSM160BRHSRSS | Shaft Size N/A 160 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 189289 lbf842000 N | Cor - Static Load Rating N/A 264151 lbf1175000 N | Ca - Axial Load Rating N/A 13803 lbf61400 N | Maximum Speed N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM160BXHSHTPS | Shaft Size N/A 160 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 189289 lbf842000 N | Cor - Static Load Rating N/A 264151 lbf1175000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM160BRHSHTPS | Shaft Size N/A 160 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 189289 lbf842000 N | Cor - Static Load Rating N/A 264151 lbf1175000 N | Ca - Axial Load Rating N/A 13803 lbf61400 N | Maximum Speed N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM160BXHSATL | Shaft Size N/A 160 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 189289 lbf842000 N | Cor - Static Load Rating N/A 264151 lbf1175000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM160BRHSATL | Shaft Size N/A 160 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 189289 lbf842000 N | Cor - Static Load Rating N/A 264151 lbf1175000 N | Ca - Axial Load Rating N/A 13803 lbf61400 N | Maximum Speed N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM160BXHSFS | Shaft Size N/A 160 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 189289 lbf842000 N | Cor - Static Load Rating N/A 264151 lbf1175000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM160BRHSFS | Shaft Size N/A 160 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 189289 lbf842000 N | Cor - Static Load Rating N/A 264151 lbf1175000 N | Ca - Axial Load Rating N/A 13803 lbf61400 N | Maximum Speed N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM160ABXHSATL | Shaft Size N/A 160 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 164111 lbf730000 N | Cor - Static Load Rating N/A 232453 lbf1034000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM160ABRHSATL | Shaft Size N/A 160 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 164111 lbf730000 N | Cor - Static Load Rating N/A 232453 lbf1034000 N | Ca - Axial Load Rating N/A 11780 lbf52400 N | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM160ABRHSDKPS | Shaft Size N/A 160 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 164111 lbf730000 N | Cor - Static Load Rating N/A 232453 lbf1034000 N | Ca - Axial Load Rating N/A 11780 lbf52400 N | Maximum Speed N/A 1320 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE607BXHS | Shaft Size N/A 6 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 189289 lbf842000 N | Cor - Static Load Rating N/A 264151 lbf1175000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE607BRHS | Shaft Size N/A 6 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 189289 lbf842000 N | Cor - Static Load Rating N/A 264151 lbf1175000 N | Ca - Axial Load Rating N/A 13803 lbf61400 N | Maximum Speed N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE607BXHSKPS | Shaft Size N/A 6 7/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 189289 lbf842000 N | Cor - Static Load Rating N/A 264151 lbf1175000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE607BRHSKPS | Shaft Size N/A 6 7/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 189289 lbf842000 N | Cor - Static Load Rating N/A 264151 lbf1175000 N | Ca - Axial Load Rating N/A 13803 lbf61400 N | Maximum Speed N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE607BXHSRSS | Shaft Size N/A 6 7/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 189289 lbf842000 N | Cor - Static Load Rating N/A 264151 lbf1175000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE607BRHSRSS | Shaft Size N/A 6 7/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 189289 lbf842000 N | Cor - Static Load Rating N/A 264151 lbf1175000 N | Ca - Axial Load Rating N/A 13803 lbf61400 N | Maximum Speed N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE607BXHSHTPS | Shaft Size N/A 6 7/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 189289 lbf842000 N | Cor - Static Load Rating N/A 264151 lbf1175000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE607BRHSHTPS | Shaft Size N/A 6 7/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 189289 lbf842000 N | Cor - Static Load Rating N/A 264151 lbf1175000 N | Ca - Axial Load Rating N/A 13803 lbf61400 N | Maximum Speed N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE607BXHSATL | Shaft Size N/A 6 7/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 189289 lbf842000 N | Cor - Static Load Rating N/A 264151 lbf1175000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE607BRHSATL | Shaft Size N/A 6 7/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 189289 lbf842000 N | Cor - Static Load Rating N/A 264151 lbf1175000 N | Ca - Axial Load Rating N/A 13803 lbf61400 N | Maximum Speed N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE607BXHSFS | Shaft Size N/A 6 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 189289 lbf842000 N | Cor - Static Load Rating N/A 264151 lbf1175000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE607BRHSFS | Shaft Size N/A 6 7/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 189289 lbf842000 N | Cor - Static Load Rating N/A 264151 lbf1175000 N | Ca - Axial Load Rating N/A 13803 lbf61400 N | Maximum Speed N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE608BXHS | Shaft Size N/A 6 1/2 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 189289 lbf842000 N | Cor - Static Load Rating N/A 264151 lbf1175000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE608BRHS | Shaft Size N/A 6 1/2 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 189289 lbf842000 N | Cor - Static Load Rating N/A 264151 lbf1175000 N | Ca - Axial Load Rating N/A 13803 lbf61400 N | Maximum Speed N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE608BXHSKPS | Shaft Size N/A 6 1/2 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 189289 lbf842000 N | Cor - Static Load Rating N/A 264151 lbf1175000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 1200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |