Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Medium Series Standard Plummer Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Medium Series Plummer Blocks > Split Cylindrical Roller Bearing Medium Series Standard Plummer Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,524 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Medium Series Standard Plummer Block

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 51 - 75 of 1000 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSM50BXHSKPS 50 mm Kevlar Packing Seal Split Cylindrical Expansion Type 27202 lbf
121000
N
28551 lbf
127000
N
N/A 4350 rpm
MSM50BRHSKPS 50 mm Kevlar Packing Seal Split Cylindrical Retained Type 27202 lbf
121000
N
28551 lbf
127000
N
1394 lbf
6200
N
4350 rpm
MSM50BXHSRSS 50 mm Viton Single Lip Split Cylindrical Expansion Type 27202 lbf
121000
N
28551 lbf
127000
N
N/A 4350 rpm
MSM50BRHSRSS 50 mm Viton Single Lip Split Cylindrical Retained Type 27202 lbf
121000
N
28551 lbf
127000
N
1394 lbf
6200
N
4350 rpm
MSM50BXHSHTPS 50 mm High Temperature Packing Split Cylindrical Expansion Type 27202 lbf
121000
N
28551 lbf
127000
N
N/A 4350 rpm
MSM50BRHSHTPS 50 mm High Temperature Packing Split Cylindrical Retained Type 27202 lbf
121000
N
28551 lbf
127000
N
1394 lbf
6200
N
4350 rpm
MSM50BXHSATL 50 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 27202 lbf
121000
N
28551 lbf
127000
N
N/A 4350 rpm
MSM50BRHSATL 50 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 27202 lbf
121000
N
28551 lbf
127000
N
1394 lbf
6200
N
4350 rpm
MSM50BXHSFS 50 mm Felt Type Split Cylindrical Expansion Type 27202 lbf
121000
N
28551 lbf
127000
N
N/A 4350 rpm
MSM50BRHSFS 50 mm Felt Type Split Cylindrical Retained Type 27202 lbf
121000
N
28551 lbf
127000
N
1394 lbf
6200
N
4350 rpm
MSE200BXHS 2 in Felt Type Split Cylindrical Expansion Type 27202 lbf
121000
N
28551 lbf
127000
N
N/A 4350 rpm
MSE200BRHS 2 in Felt Type Split Cylindrical Retained Type 27202 lbf
121000
N
28551 lbf
127000
N
1394 lbf
6200
N
4350 rpm
MSE200BXHSKPS 2 in Kevlar Packing Seal Split Cylindrical Expansion Type 27202 lbf
121000
N
28551 lbf
127000
N
N/A 4350 rpm
MSE200BRHSKPS 2 in Kevlar Packing Seal Split Cylindrical Retained Type 27202 lbf
121000
N
28551 lbf
127000
N
1394 lbf
6200
N
4350 rpm
MSE200BXHSRSS 2 in Viton Single Lip Split Cylindrical Expansion Type 27202 lbf
121000
N
28551 lbf
127000
N
N/A 4350 rpm
MSE200BRHSRSS 2 in Viton Single Lip Split Cylindrical Retained Type 27202 lbf
121000
N
28551 lbf
127000
N
1394 lbf
6200
N
4350 rpm
MSE200BXHSHTPS 2 in High Temperature Packing Split Cylindrical Expansion Type 27202 lbf
121000
N
28551 lbf
127000
N
N/A 4350 rpm
MSE200BRHSHTPS 2 in High Temperature Packing Split Cylindrical Retained Type 27202 lbf
121000
N
28551 lbf
127000
N
1394 lbf
6200
N
4350 rpm
MSE200BXHSATL 2 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 27202 lbf
121000
N
28551 lbf
127000
N
N/A 4350 rpm
MSE200BRHSATL 2 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 27202 lbf
121000
N
28551 lbf
127000
N
1394 lbf
6200
N
4350 rpm
MSE200BXHSFS 2 in Felt Type Split Cylindrical Expansion Type 27202 lbf
121000
N
28551 lbf
127000
N
N/A 4350 rpm
MSE200BRHSFS 2 in Felt Type Split Cylindrical Retained Type 27202 lbf
121000
N
28551 lbf
127000
N
1394 lbf
6200
N
4350 rpm
MSM55BXHS 55 mm Felt Type Split Cylindrical Expansion Type 37768 lbf
168000
N
42714 lbf
190000
N
N/A 3680 rpm
MSM55BRHS 55 mm Felt Type Split Cylindrical Retained Type 37768 lbf
168000
N
42714 lbf
190000
N
1978 lbf
8800
N
3680 rpm
MSM55BXHSKPS 55 mm Kevlar Packing Seal Split Cylindrical Expansion Type 37768 lbf
168000
N
42714 lbf
190000
N
N/A 3680 rpm
  Results 51 - 75 of 1000  1 2 3 4 5 »  
<