Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Medium Series Standard Plummer Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Medium Series Plummer Blocks > Split Cylindrical Roller Bearing Medium Series Standard Plummer Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,524 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Medium Series Standard Plummer Block

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 726 - 750 of 1000 Unit of Measure: Imperial Metric Both « 26 27 28 29 30 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSE608BRHSKPS 6 1/2 in Kevlar Packing Seal Split Cylindrical Retained Type 189289 lbf
842000
N
264151 lbf
1175000
N
13803 lbf
61400
N
1200 rpm
MSE608BXHSRSS 6 1/2 in Viton Single Lip Split Cylindrical Expansion Type 189289 lbf
842000
N
264151 lbf
1175000
N
N/A 1200 rpm
MSE608BRHSRSS 6 1/2 in Viton Single Lip Split Cylindrical Retained Type 189289 lbf
842000
N
264151 lbf
1175000
N
13803 lbf
61400
N
1200 rpm
MSE608BXHSHTPS 6 1/2 in High Temperature Packing Split Cylindrical Expansion Type 189289 lbf
842000
N
264151 lbf
1175000
N
N/A 1200 rpm
MSE608BRHSHTPS 6 1/2 in High Temperature Packing Split Cylindrical Retained Type 189289 lbf
842000
N
264151 lbf
1175000
N
13803 lbf
61400
N
1200 rpm
MSE608BXHSATL 6 1/2 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 189289 lbf
842000
N
264151 lbf
1175000
N
N/A 1200 rpm
MSE608BRHSATL 6 1/2 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 189289 lbf
842000
N
264151 lbf
1175000
N
13803 lbf
61400
N
1200 rpm
MSE608BXHSFS 6 1/2 in Felt Type Split Cylindrical Expansion Type 189289 lbf
842000
N
264151 lbf
1175000
N
N/A 1200 rpm
MSE608BRHSFS 6 1/2 in Felt Type Split Cylindrical Retained Type 189289 lbf
842000
N
264151 lbf
1175000
N
13803 lbf
61400
N
1200 rpm
MSE611BXHS 6 11/16 in Felt Type Split Cylindrical Expansion Type 189289 lbf
842000
N
264151 lbf
1175000
N
N/A 1200 rpm
MSE611BRHS 6 11/16 in Felt Type Split Cylindrical Retained Type 189289 lbf
842000
N
264151 lbf
1175000
N
13803 lbf
61400
N
1200 rpm
MSE611BXHSKPS 6 11/16 in Kevlar Packing Seal Split Cylindrical Expansion Type 189289 lbf
842000
N
264151 lbf
1175000
N
N/A 1200 rpm
MSE611BRHSKPS 6 11/16 in Kevlar Packing Seal Split Cylindrical Retained Type 189289 lbf
842000
N
264151 lbf
1175000
N
13803 lbf
61400
N
1200 rpm
MSE611BXHSRSS 6 11/16 in Viton Single Lip Split Cylindrical Expansion Type 189289 lbf
842000
N
264151 lbf
1175000
N
N/A 1200 rpm
MSE611BRHSRSS 6 11/16 in Viton Single Lip Split Cylindrical Retained Type 189289 lbf
842000
N
264151 lbf
1175000
N
13803 lbf
61400
N
1200 rpm
MSE611BXHSHTPS 6 11/16 in High Temperature Packing Split Cylindrical Expansion Type 189289 lbf
842000
N
264151 lbf
1175000
N
N/A 1200 rpm
MSE611BRHSHTPS 6 11/16 in High Temperature Packing Split Cylindrical Retained Type 189289 lbf
842000
N
264151 lbf
1175000
N
13803 lbf
61400
N
1200 rpm
MSE611BXHSATL 6 11/16 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 189289 lbf
842000
N
264151 lbf
1175000
N
N/A 1200 rpm
MSE611BRHSATL 6 11/16 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 189289 lbf
842000
N
264151 lbf
1175000
N
13803 lbf
61400
N
1200 rpm
MSE611BXHSFS 6 11/16 in Felt Type Split Cylindrical Expansion Type 189289 lbf
842000
N
264151 lbf
1175000
N
N/A 1200 rpm
MSE611BRHSFS 6 11/16 in Felt Type Split Cylindrical Retained Type 189289 lbf
842000
N
264151 lbf
1175000
N
13803 lbf
61400
N
1200 rpm
MSM170BXHS 170 mm Felt Type Split Cylindrical Expansion Type 189289 lbf
842000
N
264151 lbf
1175000
N
N/A 1200 rpm
MSM170BRHS 170 mm Felt Type Split Cylindrical Retained Type 189289 lbf
842000
N
264151 lbf
1175000
N
13803 lbf
61400
N
1200 rpm
MSM170BXHSKPS 170 mm Kevlar Packing Seal Split Cylindrical Expansion Type 189289 lbf
842000
N
264151 lbf
1175000
N
N/A 1200 rpm
MSM170BRHSKPS 170 mm Kevlar Packing Seal Split Cylindrical Retained Type 189289 lbf
842000
N
264151 lbf
1175000
N
13803 lbf
61400
N
1200 rpm
  Results 726 - 750 of 1000 « 26 27 28 29 30 »  
<