Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Medium Series Standard Plummer Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Medium Series Plummer Blocks > Split Cylindrical Roller Bearing Medium Series Standard Plummer Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,524 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Medium Series Standard Plummer Block

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 751 - 775 of 1000 Unit of Measure: Imperial Metric Both « 31 32 33 34 35 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSM170BXHSRSS 170 mm Viton Single Lip Split Cylindrical Expansion Type 189289 lbf
842000
N
264151 lbf
1175000
N
N/A 1200 rpm
MSM170BRHSRSS 170 mm Viton Single Lip Split Cylindrical Retained Type 189289 lbf
842000
N
264151 lbf
1175000
N
13803 lbf
61400
N
1200 rpm
MSM170BXHSHTPS 170 mm High Temperature Packing Split Cylindrical Expansion Type 189289 lbf
842000
N
264151 lbf
1175000
N
N/A 1200 rpm
MSM170BRHSHTPS 170 mm High Temperature Packing Split Cylindrical Retained Type 189289 lbf
842000
N
264151 lbf
1175000
N
13803 lbf
61400
N
1200 rpm
MSM170BXHSATL 170 mm Aluminium Triple Labyrinth Split Cylindrical Expansion Type 189289 lbf
842000
N
264151 lbf
1175000
N
N/A 1200 rpm
MSM170BRHSATL 170 mm Aluminium Triple Labyrinth Split Cylindrical Retained Type 189289 lbf
842000
N
264151 lbf
1175000
N
13803 lbf
61400
N
1200 rpm
MSM170BXHSFS 170 mm Felt Type Split Cylindrical Expansion Type 189289 lbf
842000
N
264151 lbf
1175000
N
N/A 1200 rpm
MSM170BRHSFS 170 mm Felt Type Split Cylindrical Retained Type 189289 lbf
842000
N
264151 lbf
1175000
N
13803 lbf
61400
N
1200 rpm
MSE612BXHS 6.7500 in Felt Type Split Cylindrical Expansion Type 189289 lbf
842000
N
264151 lbf
1175000
N
N/A 1200 rpm
MSE612BRHS 6.7500 in Felt Type Split Cylindrical Retained Type 189289 lbf
842000
N
264151 lbf
1175000
N
13803 lbf
61400
N
1200 rpm
MSE612BXHSKPS 6.7500 in Kevlar Packing Seal Split Cylindrical Expansion Type 189289 lbf
842000
N
264151 lbf
1175000
N
N/A 1200 rpm
MSE612BRHSKPS 6.7500 in Kevlar Packing Seal Split Cylindrical Retained Type 189289 lbf
842000
N
264151 lbf
1175000
N
13803 lbf
61400
N
1200 rpm
MSE612BXHSRSS 6.7500 in Viton Single Lip Split Cylindrical Expansion Type 189289 lbf
842000
N
264151 lbf
1175000
N
N/A 1200 rpm
MSE612BRHSRSS 6.7500 in Viton Single Lip Split Cylindrical Retained Type 189289 lbf
842000
N
264151 lbf
1175000
N
13803 lbf
61400
N
1200 rpm
MSE612BXHSHTPS 6.7500 in High Temperature Packing Split Cylindrical Expansion Type 189289 lbf
842000
N
264151 lbf
1175000
N
N/A 1200 rpm
MSE612BRHSHTPS 6.7500 in High Temperature Packing Split Cylindrical Retained Type 189289 lbf
842000
N
264151 lbf
1175000
N
13803 lbf
61400
N
1200 rpm
MSE612BXHSATL 6.7500 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 189289 lbf
842000
N
264151 lbf
1175000
N
N/A 1200 rpm
MSE612BRHSATL 6.7500 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 189289 lbf
842000
N
264151 lbf
1175000
N
13803 lbf
61400
N
1200 rpm
MSE612BXHSFS 6.7500 in Felt Type Split Cylindrical Expansion Type 189289 lbf
842000
N
264151 lbf
1175000
N
N/A 1200 rpm
MSE612BRHSFS 6.7500 in Felt Type Split Cylindrical Retained Type 189289 lbf
842000
N
264151 lbf
1175000
N
13803 lbf
61400
N
1200 rpm
MSM175BXHS 175 mm Felt Type Split Cylindrical Expansion Type 208398 lbf
927000
N
305066 lbf
1357000
N
N/A 1120 rpm
MSM175BRHS 175 mm Felt Type Split Cylindrical Retained Type 208398 lbf
927000
N
305066 lbf
1357000
N
16006 lbf
71200
N
1120 rpm
MSM175BXHSKPS 175 mm Kevlar Packing Seal Split Cylindrical Expansion Type 208398 lbf
927000
N
305066 lbf
1357000
N
N/A 1120 rpm
MSM175BRHSKPS 175 mm Kevlar Packing Seal Split Cylindrical Retained Type 208398 lbf
927000
N
305066 lbf
1357000
N
16006 lbf
71200
N
1120 rpm
MSM175BXHSRSS 175 mm Viton Single Lip Split Cylindrical Expansion Type 208398 lbf
927000
N
305066 lbf
1357000
N
N/A 1120 rpm
  Results 751 - 775 of 1000 « 31 32 33 34 35 »  
<