Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Split Cylindrical Roller Bearing Medium Series Standard Plummer Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Split Cylindrical Roller Bearings > Split Cylindrical Roller Bearing Plummer Blocks > Split Cylindrical Roller Bearing Medium Series Plummer Blocks > Split Cylindrical Roller Bearing Medium Series Standard Plummer Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,524 items. Only the first 1000 records are returned.

Split Cylindrical Roller Bearing Medium Series Standard Plummer Block

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 876 - 900 of 1000 Unit of Measure: Imperial Metric Both « 36 37 38 39 40 

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSE715BRHSATL 7.9375 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 227732 lbf
1013000
N
340810 lbf
1516000
N
17985 lbf
80000
N
960 rpm
MSE715BXHSFS 7.9375 in Felt Type Split Cylindrical Expansion Type 227732 lbf
1013000
N
340810 lbf
1516000
N
N/A 960 rpm
MSE715BRHSFS 7.9375 in Felt Type Split Cylindrical Retained Type 227732 lbf
1013000
N
340810 lbf
1516000
N
17985 lbf
80000
N
960 rpm
MSE800BXHS 8 in Felt Type Split Cylindrical Expansion Type 227732 lbf
1013000
N
340810 lbf
1516000
N
N/A 960 rpm
MSE800BRHS 8 in Felt Type Split Cylindrical Retained Type 227732 lbf
1013000
N
340810 lbf
1516000
N
17985 lbf
80000
N
960 rpm
MSE800BXHSKPS 8 in Kevlar Packing Seal Split Cylindrical Expansion Type 227732 lbf
1013000
N
340810 lbf
1516000
N
N/A 960 rpm
MSE800BRHSKPS 8 in Kevlar Packing Seal Split Cylindrical Retained Type 227732 lbf
1013000
N
340810 lbf
1516000
N
17985 lbf
80000
N
960 rpm
MSE800BXHSRSS 8 in Viton Single Lip Split Cylindrical Expansion Type 227732 lbf
1013000
N
340810 lbf
1516000
N
N/A 960 rpm
MSE800BRHSRSS 8 in Viton Single Lip Split Cylindrical Retained Type 227732 lbf
1013000
N
340810 lbf
1516000
N
17985 lbf
80000
N
960 rpm
MSE800BXHSHTPS 8 in High Temperature Packing Split Cylindrical Expansion Type 227732 lbf
1013000
N
340810 lbf
1516000
N
N/A 960 rpm
MSE800BRHSHTPS 8 in High Temperature Packing Split Cylindrical Retained Type 227732 lbf
1013000
N
340810 lbf
1516000
N
17985 lbf
80000
N
960 rpm
MSE800BXHSATL 8 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 227732 lbf
1013000
N
340810 lbf
1516000
N
N/A 960 rpm
MSE800BRHSATL 8 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 227732 lbf
1013000
N
340810 lbf
1516000
N
17985 lbf
80000
N
960 rpm
MSE800BXHSFS 8 in Felt Type Split Cylindrical Expansion Type 227732 lbf
1013000
N
340810 lbf
1516000
N
N/A 960 rpm
MSE800BRHSFS 8 in Felt Type Split Cylindrical Retained Type 227732 lbf
1013000
N
340810 lbf
1516000
N
17985 lbf
80000
N
960 rpm
MSE808BXHS 8 1/2 in Felt Type Split Cylindrical Expansion Type 255833 lbf
1138000
N
374981 lbf
1668000
N
N/A 850 rpm
MSE808BRHS 8 1/2 in Felt Type Split Cylindrical Retained Type 255833 lbf
1138000
N
374981 lbf
1668000
N
20188 lbf
89800
N
850 rpm
MSE808BXHSKPS 8 1/2 in Kevlar Packing Seal Split Cylindrical Expansion Type 255833 lbf
1138000
N
374981 lbf
1668000
N
N/A 850 rpm
MSE808BRHSKPS 8 1/2 in Kevlar Packing Seal Split Cylindrical Retained Type 255833 lbf
1138000
N
374981 lbf
1668000
N
20188 lbf
89800
N
850 rpm
MSE808BXHSRSS 8 1/2 in Viton Single Lip Split Cylindrical Expansion Type 255833 lbf
1138000
N
374981 lbf
1668000
N
N/A 850 rpm
MSE808BRHSRSS 8 1/2 in Viton Single Lip Split Cylindrical Retained Type 255833 lbf
1138000
N
374981 lbf
1668000
N
20188 lbf
89800
N
850 rpm
MSE808BXHSHTPS 8 1/2 in High Temperature Packing Split Cylindrical Expansion Type 255833 lbf
1138000
N
374981 lbf
1668000
N
N/A 850 rpm
MSE808BRHSHTPS 8 1/2 in High Temperature Packing Split Cylindrical Retained Type 255833 lbf
1138000
N
374981 lbf
1668000
N
20188 lbf
89800
N
850 rpm
MSE808BXHSATL 8 1/2 in Aluminium Triple Labyrinth Split Cylindrical Expansion Type 255833 lbf
1138000
N
374981 lbf
1668000
N
N/A 850 rpm
MSE808BRHSATL 8 1/2 in Aluminium Triple Labyrinth Split Cylindrical Retained Type 255833 lbf
1138000
N
374981 lbf
1668000
N
20188 lbf
89800
N
850 rpm
  Results 876 - 900 of 1000 « 36 37 38 39 40 
<