Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| MSE1300BRHSATL | Shaft Size N/A 13 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 387346 lbf1723000 N | Cor - Static Load Rating N/A 656892 lbf2922000 N | Ca - Axial Load Rating N/A 32417 lbf144200 N | Maximum Speed N/A 550 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE1300BXHSFS | Shaft Size N/A 13 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 387346 lbf1723000 N | Cor - Static Load Rating N/A 656892 lbf2922000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 550 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE1300BRHSFS | Shaft Size N/A 13 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 387346 lbf1723000 N | Cor - Static Load Rating N/A 656892 lbf2922000 N | Ca - Axial Load Rating N/A 32417 lbf144200 N | Maximum Speed N/A 550 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE1300BRHSLAB | Shaft Size N/A 13 in | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 387346 lbf1723000 N | Cor - Static Load Rating N/A 656892 lbf2922000 N | Ca - Axial Load Rating N/A 32417 lbf144200 N | Maximum Speed N/A 550 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM340BXHS | Shaft Size N/A 340 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 447145 lbf1989000 N | Cor - Static Load Rating N/A 765025 lbf3403000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM340BRHS | Shaft Size N/A 340 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 447145 lbf1989000 N | Cor - Static Load Rating N/A 765025 lbf3403000 N | Ca - Axial Load Rating N/A 35790 lbf159200 N | Maximum Speed N/A 500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM340BXHSKPS | Shaft Size N/A 340 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 447145 lbf1989000 N | Cor - Static Load Rating N/A 765025 lbf3403000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM340BRHSKPS | Shaft Size N/A 340 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 447145 lbf1989000 N | Cor - Static Load Rating N/A 765025 lbf3403000 N | Ca - Axial Load Rating N/A 35790 lbf159200 N | Maximum Speed N/A 500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM340BXHSRSS | Shaft Size N/A 340 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 447145 lbf1989000 N | Cor - Static Load Rating N/A 765025 lbf3403000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM340BRHSRSS | Shaft Size N/A 340 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 447145 lbf1989000 N | Cor - Static Load Rating N/A 765025 lbf3403000 N | Ca - Axial Load Rating N/A 35790 lbf159200 N | Maximum Speed N/A 500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM340BXHSHTPS | Shaft Size N/A 340 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 447145 lbf1989000 N | Cor - Static Load Rating N/A 765025 lbf3403000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM340BRHSHTPS | Shaft Size N/A 340 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 447145 lbf1989000 N | Cor - Static Load Rating N/A 765025 lbf3403000 N | Ca - Axial Load Rating N/A 35790 lbf159200 N | Maximum Speed N/A 500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM340BXHSATL | Shaft Size N/A 340 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 447145 lbf1989000 N | Cor - Static Load Rating N/A 765025 lbf3403000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM340BRHSATL | Shaft Size N/A 340 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 447145 lbf1989000 N | Cor - Static Load Rating N/A 765025 lbf3403000 N | Ca - Axial Load Rating N/A 35790 lbf159200 N | Maximum Speed N/A 500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM340BXHSFS | Shaft Size N/A 340 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 447145 lbf1989000 N | Cor - Static Load Rating N/A 765025 lbf3403000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM340BRHSFS | Shaft Size N/A 340 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 447145 lbf1989000 N | Cor - Static Load Rating N/A 765025 lbf3403000 N | Ca - Axial Load Rating N/A 35790 lbf159200 N | Maximum Speed N/A 500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM340BRHSLAB | Shaft Size N/A 340 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 447145 lbf1989000 N | Cor - Static Load Rating N/A 765025 lbf3403000 N | Ca - Axial Load Rating N/A 35790 lbf159200 N | Maximum Speed N/A 500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM340BXHSLAB | Shaft Size N/A 340 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 447145 lbf1989000 N | Cor - Static Load Rating N/A 765025 lbf3403000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM350BXHS | Shaft Size N/A 350 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 447145 lbf1989000 N | Cor - Static Load Rating N/A 765025 lbf3403000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM350BRHS | Shaft Size N/A 350 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 447145 lbf1989000 N | Cor - Static Load Rating N/A 765025 lbf3403000 N | Ca - Axial Load Rating N/A 35790 lbf159200 N | Maximum Speed N/A 500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM350BXHSKPS | Shaft Size N/A 350 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 447145 lbf1989000 N | Cor - Static Load Rating N/A 765025 lbf3403000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM350BRHSKPS | Shaft Size N/A 350 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 447145 lbf1989000 N | Cor - Static Load Rating N/A 765025 lbf3403000 N | Ca - Axial Load Rating N/A 35790 lbf159200 N | Maximum Speed N/A 500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM350BXHSRSS | Shaft Size N/A 350 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 447145 lbf1989000 N | Cor - Static Load Rating N/A 765025 lbf3403000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM350BRHSRSS | Shaft Size N/A 350 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 447145 lbf1989000 N | Cor - Static Load Rating N/A 765025 lbf3403000 N | Ca - Axial Load Rating N/A 35790 lbf159200 N | Maximum Speed N/A 500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM350BXHSHTPS | Shaft Size N/A 350 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 447145 lbf1989000 N | Cor - Static Load Rating N/A 765025 lbf3403000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |