Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| MSE2200BXHSATL | Shaft Size N/A 22 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 640930 lbf2851000 N | Cor - Static Load Rating N/A 1303567 lbf5794000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE2200BRHSATL | Shaft Size N/A 22 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 640930 lbf2851000 N | Cor - Static Load Rating N/A 1303567 lbf5794000 N | Ca - Axial Load Rating N/A 61148 lbf272000 N | Maximum Speed N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE2200BXHSFS | Shaft Size N/A 22 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 640930 lbf2851000 N | Cor - Static Load Rating N/A 1303567 lbf5794000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE2200BRHSFS | Shaft Size N/A 22 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 640930 lbf2851000 N | Cor - Static Load Rating N/A 1303567 lbf5794000 N | Ca - Axial Load Rating N/A 61148 lbf272000 N | Maximum Speed N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE2200BRHSLAB | Shaft Size N/A 22 in | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 640930 lbf2851000 N | Cor - Static Load Rating N/A 1303567 lbf5794000 N | Ca - Axial Load Rating N/A 61148 lbf272000 N | Maximum Speed N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE2200BXHSLAB | Shaft Size N/A 22 in | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 640930 lbf2851000 N | Cor - Static Load Rating N/A 1303567 lbf5794000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM560BXHS | Shaft Size N/A 560 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 640930 lbf2851000 N | Cor - Static Load Rating N/A 1303567 lbf5794000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM560BRHS | Shaft Size N/A 560 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 640930 lbf2851000 N | Cor - Static Load Rating N/A 1303567 lbf5794000 N | Ca - Axial Load Rating N/A 61148 lbf272000 N | Maximum Speed N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM560BXHSKPS | Shaft Size N/A 560 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 640930 lbf2851000 N | Cor - Static Load Rating N/A 1303567 lbf5794000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM560BRHSKPS | Shaft Size N/A 560 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 640930 lbf2851000 N | Cor - Static Load Rating N/A 1303567 lbf5794000 N | Ca - Axial Load Rating N/A 61148 lbf272000 N | Maximum Speed N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM560BXHSRSS | Shaft Size N/A 560 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 640930 lbf2851000 N | Cor - Static Load Rating N/A 1303567 lbf5794000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM560BRHSRSS | Shaft Size N/A 560 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 640930 lbf2851000 N | Cor - Static Load Rating N/A 1303567 lbf5794000 N | Ca - Axial Load Rating N/A 61148 lbf272000 N | Maximum Speed N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM560BXHSHTPS | Shaft Size N/A 560 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 640930 lbf2851000 N | Cor - Static Load Rating N/A 1303567 lbf5794000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM560BRHSHTPS | Shaft Size N/A 560 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 640930 lbf2851000 N | Cor - Static Load Rating N/A 1303567 lbf5794000 N | Ca - Axial Load Rating N/A 61148 lbf272000 N | Maximum Speed N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM560BXHSATL | Shaft Size N/A 560 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 640930 lbf2851000 N | Cor - Static Load Rating N/A 1303567 lbf5794000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM560BRHSATL | Shaft Size N/A 560 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 640930 lbf2851000 N | Cor - Static Load Rating N/A 1303567 lbf5794000 N | Ca - Axial Load Rating N/A 61148 lbf272000 N | Maximum Speed N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM560BXHSFS | Shaft Size N/A 560 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 640930 lbf2851000 N | Cor - Static Load Rating N/A 1303567 lbf5794000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM560BRHSFS | Shaft Size N/A 560 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 640930 lbf2851000 N | Cor - Static Load Rating N/A 1303567 lbf5794000 N | Ca - Axial Load Rating N/A 61148 lbf272000 N | Maximum Speed N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM560BRHSLAB | Shaft Size N/A 560 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 640930 lbf2851000 N | Cor - Static Load Rating N/A 1303567 lbf5794000 N | Ca - Axial Load Rating N/A 61148 lbf272000 N | Maximum Speed N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM560BXHSLAB | Shaft Size N/A 560 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 640930 lbf2851000 N | Cor - Static Load Rating N/A 1303567 lbf5794000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 310 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM580BXHS | Shaft Size N/A 580 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 670380 lbf2982000 N | Cor - Static Load Rating N/A 1402056 lbf6231000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM580BRHS | Shaft Size N/A 580 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 670380 lbf2982000 N | Cor - Static Load Rating N/A 1402056 lbf6231000 N | Ca - Axial Load Rating N/A 64295 lbf286000 N | Maximum Speed N/A 300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM580BXHSKPS | Shaft Size N/A 580 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 670380 lbf2982000 N | Cor - Static Load Rating N/A 1402056 lbf6231000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM580BRHSKPS | Shaft Size N/A 580 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 670380 lbf2982000 N | Cor - Static Load Rating N/A 1402056 lbf6231000 N | Ca - Axial Load Rating N/A 64295 lbf286000 N | Maximum Speed N/A 300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM580BXHSRSS | Shaft Size N/A 580 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 670380 lbf2982000 N | Cor - Static Load Rating N/A 1402056 lbf6231000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |