Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| MSE212BRHSHTPS | Shaft Size N/A 2 3/4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE212BXHSATL | Shaft Size N/A 2 3/4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE212BRHSATL | Shaft Size N/A 2 3/4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE212BXHSFS | Shaft Size N/A 2 3/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE212BRHSFS | Shaft Size N/A 2 3/4 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM70BXHS | Shaft Size N/A 70 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM70BRHS | Shaft Size N/A 70 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM70BXHSKPS | Shaft Size N/A 70 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM70BRHSKPS | Shaft Size N/A 70 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM70BXHSRSS | Shaft Size N/A 70 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM70BRHSRSS | Shaft Size N/A 70 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM70BXHSHTPS | Shaft Size N/A 70 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM70BRHSHTPS | Shaft Size N/A 70 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM70BXHSATL | Shaft Size N/A 70 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM70BRHSATL | Shaft Size N/A 70 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM70BXHSFS | Shaft Size N/A 70 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM70BRHSFS | Shaft Size N/A 70 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE215BXHS | Shaft Size N/A 2 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE215BRHS | Shaft Size N/A 2 15/16 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE215BXHSKPS | Shaft Size N/A 2 15/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE215BRHSKPS | Shaft Size N/A 2 15/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE215BXHSRSS | Shaft Size N/A 2 15/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE215BRHSRSS | Shaft Size N/A 2 15/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE215BXHSHTPS | Shaft Size N/A 2 15/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE215BRHSHTPS | Shaft Size N/A 2 15/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm |
CAD
N/A
|
Add To Cart
Request Quote |