Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Medium series bearing products can be utilized in applications requiring higher load-carrying capacity. Under normal conditions, medium series also may be selected to provide an extended bearing life when compared to light series. Medium series offers the same range of mounting and sealing solutions as light series, with the exception of hanger units. If a standard catalog product does not meet your requirements, a Timken engineer will be happy to provide help and advice on your application.
351 - 400 of 1524 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Bolt Size

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSE315BXHSKPS N/A 3 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A N/A 2130 rpm N/A CAD Icon (for items table)
MSE315BRHSKPS N/A 3 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A 5620 lbf25000 N N/A 2130 rpm N/A CAD Icon (for items table)
MSE315BXHSRSS N/A 3 15/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A N/A 2130 rpm N/A CAD Icon (for items table)
MSE315BRHSRSS N/A 3 15/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A 5620 lbf25000 N N/A 2130 rpm N/A CAD Icon (for items table)
MSE315BXHSHTPS N/A 3 15/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A N/A 2130 rpm N/A CAD Icon (for items table)
MSE315BRHSHTPS N/A 3 15/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A 5620 lbf25000 N N/A 2130 rpm N/A CAD Icon (for items table)
MSE315BXHSATL N/A 3 15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A N/A 2130 rpm N/A CAD Icon (for items table)
MSE315BRHSATL N/A 3 15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A 5620 lbf25000 N N/A 2130 rpm N/A CAD Icon (for items table)
MSE315BXHSFS N/A 3 15/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A N/A 2130 rpm N/A CAD Icon (for items table)
MSE315BRHSFS N/A 3 15/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A 5620 lbf25000 N N/A 2130 rpm N/A CAD Icon (for items table)
MSE400BXHS N/A 4 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A N/A 2130 rpm N/A CAD Icon (for items table)
MSE400BRHS N/A 4 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A 5620 lbf25000 N N/A 2130 rpm N/A CAD Icon (for items table)
MSE400BXHSKPS N/A 4 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A N/A 2130 rpm N/A CAD Icon (for items table)
MSE400BRHSKPS N/A 4 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A 5620 lbf25000 N N/A 2130 rpm N/A CAD Icon (for items table)
MSE400BXHSRSS N/A 4 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A N/A 2130 rpm N/A CAD Icon (for items table)
MSE400BRHSRSS N/A 4 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A 5620 lbf25000 N N/A 2130 rpm N/A CAD Icon (for items table)
MSE400BXHSHTPS N/A 4 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A N/A 2130 rpm N/A CAD Icon (for items table)
MSE400BRHSHTPS N/A 4 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A 5620 lbf25000 N N/A 2130 rpm N/A CAD Icon (for items table)
MSE400BXHSATL N/A 4 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A N/A 2130 rpm N/A CAD Icon (for items table)
MSE400BRHSATL N/A 4 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A 5620 lbf25000 N N/A 2130 rpm N/A CAD Icon (for items table)
MSE400BXHSFS N/A 4 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A N/A 2130 rpm N/A CAD Icon (for items table)
MSE400BRHSFS N/A 4 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A 5620 lbf25000 N N/A 2130 rpm N/A CAD Icon (for items table)
MSM105BXHS N/A 105 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A N/A 2130 rpm N/A CAD Icon (for items table)
MSM105BRHS N/A 105 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A 5620 lbf25000 N N/A 2130 rpm N/A CAD Icon (for items table)
MSM105BXHSKPS N/A 105 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A N/A 2130 rpm N/A CAD Icon (for items table)
MSM105BRHSKPS N/A 105 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A 5620 lbf25000 N N/A 2130 rpm N/A CAD Icon (for items table)
MSM105BXHSRSS N/A 105 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A N/A 2130 rpm N/A CAD Icon (for items table)
MSM105BRHSRSS N/A 105 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A 5620 lbf25000 N N/A 2130 rpm N/A CAD Icon (for items table)
MSM105BXHSHTPS N/A 105 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A N/A 2130 rpm N/A CAD Icon (for items table)
MSM105BRHSHTPS N/A 105 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A 5620 lbf25000 N N/A 2130 rpm N/A CAD Icon (for items table)
MSM105BXHSATL N/A 105 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A N/A 2130 rpm N/A CAD Icon (for items table)
MSM105BRHSATL N/A 105 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A 5620 lbf25000 N N/A 2130 rpm N/A CAD Icon (for items table)
MSM105BXHSFS N/A 105 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A N/A 2130 rpm N/A CAD Icon (for items table)
MSM105BRHSFS N/A 105 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 87226 lbf388000 N N/A 110381 lbf491000 N N/A 5620 lbf25000 N N/A 2130 rpm N/A CAD Icon (for items table)
MSE403BXHS N/A 4 3/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A N/A 1820 rpm N/A CAD Icon (for items table)
MSE403BRHS N/A 4 3/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD Icon (for items table)
MSE403BXHSKPS N/A 4 3/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A N/A 1820 rpm N/A CAD Icon (for items table)
MSE403BRHSKPS N/A 4 3/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD Icon (for items table)
MSE403BXHSRSS N/A 4 3/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A N/A 1820 rpm N/A CAD Icon (for items table)
MSE403BRHSRSS N/A 4 3/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD Icon (for items table)
MSE403BXHSHTPS N/A 4 3/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A N/A 1820 rpm N/A CAD Icon (for items table)
MSE403BRHSHTPS N/A 4 3/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD Icon (for items table)
MSE403BXHSATL N/A 4 3/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A N/A 1820 rpm N/A CAD Icon (for items table)
MSE403BRHSATL N/A 4 3/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD Icon (for items table)
MSE403BXHSFS N/A 4 3/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A N/A 1820 rpm N/A CAD Icon (for items table)
MSE403BRHSFS N/A 4 3/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD Icon (for items table)
MSE404BXHS N/A 4 1/4 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A N/A 1820 rpm N/A CAD Icon (for items table)
MSE404BRHS N/A 4 1/4 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD Icon (for items table)
MSE404BXHSKPS N/A 4 1/4 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A N/A 1820 rpm N/A CAD Icon (for items table)
MSE404BRHSKPS N/A 4 1/4 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 102063 lbf454000 N N/A 133087 lbf592000 N N/A 7014 lbf31200 N N/A 1820 rpm N/A CAD Icon (for items table)
351 - 400 of 1524 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »