Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|---|
MSE1700BRHSATL | Shaft Size N/A 17.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 522456 lbf2324000 N | Cor - Static Load Rating N/A 936105 lbf4164000 N | Ca - Axial Load Rating N/A 45411 lbf202000 N | Maximum Speed N/A 400 rpm | CAD N/A |
MSE1700BRHSFS | Shaft Size N/A 17.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 522456 lbf2324000 N | Cor - Static Load Rating N/A 936105 lbf4164000 N | Ca - Axial Load Rating N/A 45411 lbf202000 N | Maximum Speed N/A 400 rpm | CAD N/A |
MSE1700BRHSHTPS | Shaft Size N/A 17.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 522456 lbf2324000 N | Cor - Static Load Rating N/A 936105 lbf4164000 N | Ca - Axial Load Rating N/A 45411 lbf202000 N | Maximum Speed N/A 400 rpm | CAD N/A |
MSE1700BRHSKPS | Shaft Size N/A 17.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 522456 lbf2324000 N | Cor - Static Load Rating N/A 936105 lbf4164000 N | Ca - Axial Load Rating N/A 45411 lbf202000 N | Maximum Speed N/A 400 rpm | CAD N/A |
MSE1700BRHSLAB | Shaft Size N/A 17.0000 in | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 522456 lbf2324000 N | Cor - Static Load Rating N/A 936105 lbf4164000 N | Ca - Axial Load Rating N/A 45411 lbf202000 N | Maximum Speed N/A 400 rpm | CAD N/A |
MSE1700BRHSRSS | Shaft Size N/A 17.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 522456 lbf2324000 N | Cor - Static Load Rating N/A 936105 lbf4164000 N | Ca - Axial Load Rating N/A 45411 lbf202000 N | Maximum Speed N/A 400 rpm | CAD N/A |
MSE1700BXHS | Shaft Size N/A 17.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 522456 lbf2324000 N | Cor - Static Load Rating N/A 936105 lbf4164000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 400 rpm | CAD N/A |
MSE1700BXHSATL | Shaft Size N/A 17.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 522456 lbf2324000 N | Cor - Static Load Rating N/A 936105 lbf4164000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 400 rpm | CAD N/A |
MSE1700BXHSFS | Shaft Size N/A 17.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 522456 lbf2324000 N | Cor - Static Load Rating N/A 936105 lbf4164000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 400 rpm | CAD N/A |
MSE1700BXHSHTPS | Shaft Size N/A 17.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 522456 lbf2324000 N | Cor - Static Load Rating N/A 936105 lbf4164000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 400 rpm | CAD N/A |
MSE1700BXHSKPS | Shaft Size N/A 17.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 522456 lbf2324000 N | Cor - Static Load Rating N/A 936105 lbf4164000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 400 rpm | CAD N/A |
MSE1700BXHSLAB | Shaft Size N/A 17.0000 in | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 522456 lbf2324000 N | Cor - Static Load Rating N/A 936105 lbf4164000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 400 rpm | CAD N/A |
MSE1700BXHSRSS | Shaft Size N/A 17.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 522456 lbf2324000 N | Cor - Static Load Rating N/A 936105 lbf4164000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 400 rpm | CAD N/A |
MSE1800BRHS | Shaft Size N/A 18.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 497952 lbf2215000 N | Cor - Static Load Rating N/A 940376 lbf4183000 N | Ca - Axial Load Rating N/A 48559 lbf216000 N | Maximum Speed N/A 380 rpm | CAD N/A |
MSE1800BRHSATL | Shaft Size N/A 18.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 497952 lbf2215000 N | Cor - Static Load Rating N/A 940376 lbf4183000 N | Ca - Axial Load Rating N/A 48559 lbf216000 N | Maximum Speed N/A 380 rpm | CAD N/A |
MSE1800BRHSFS | Shaft Size N/A 18.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 497952 lbf2215000 N | Cor - Static Load Rating N/A 940376 lbf4183000 N | Ca - Axial Load Rating N/A 48559 lbf216000 N | Maximum Speed N/A 380 rpm | CAD N/A |
MSE1800BRHSHTPS | Shaft Size N/A 18.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 497952 lbf2215000 N | Cor - Static Load Rating N/A 940376 lbf4183000 N | Ca - Axial Load Rating N/A 48559 lbf216000 N | Maximum Speed N/A 380 rpm | CAD N/A |
MSE1800BRHSKPS | Shaft Size N/A 18.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 497952 lbf2215000 N | Cor - Static Load Rating N/A 940376 lbf4183000 N | Ca - Axial Load Rating N/A 48559 lbf216000 N | Maximum Speed N/A 380 rpm | CAD N/A |
MSE1800BRHSLAB | Shaft Size N/A 18.0000 in | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 497952 lbf2215000 N | Cor - Static Load Rating N/A 940376 lbf4183000 N | Ca - Axial Load Rating N/A 48559 lbf216000 N | Maximum Speed N/A 380 rpm | CAD N/A |
MSE1800BRHSRSS | Shaft Size N/A 18.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 497952 lbf2215000 N | Cor - Static Load Rating N/A 940376 lbf4183000 N | Ca - Axial Load Rating N/A 48559 lbf216000 N | Maximum Speed N/A 380 rpm | CAD N/A |
MSE1800BXHS | Shaft Size N/A 18.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 497952 lbf2215000 N | Cor - Static Load Rating N/A 940376 lbf4183000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 380 rpm | CAD N/A |
MSE1800BXHSATL | Shaft Size N/A 18.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 497952 lbf2215000 N | Cor - Static Load Rating N/A 940376 lbf4183000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 380 rpm | CAD N/A |
MSE1800BXHSFS | Shaft Size N/A 18.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 497952 lbf2215000 N | Cor - Static Load Rating N/A 940376 lbf4183000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 380 rpm | CAD N/A |
MSE1800BXHSHTPS | Shaft Size N/A 18.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 497952 lbf2215000 N | Cor - Static Load Rating N/A 940376 lbf4183000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 380 rpm | CAD N/A |
MSE1800BXHSKPS | Shaft Size N/A 18.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 497952 lbf2215000 N | Cor - Static Load Rating N/A 940376 lbf4183000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 380 rpm | CAD N/A |