Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|---|
MSM460BRHSFS | Shaft Size N/A 460 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 497952 lbf2215000 N | Cor - Static Load Rating N/A 940376 lbf4183000 N | Ca - Axial Load Rating N/A 48559 lbf216000 N | Maximum Speed N/A 380 rpm | CAD N/A |
MSE1800BRHSFS | Shaft Size N/A 18.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 497952 lbf2215000 N | Cor - Static Load Rating N/A 940376 lbf4183000 N | Ca - Axial Load Rating N/A 48559 lbf216000 N | Maximum Speed N/A 380 rpm | CAD N/A |
MSE1800BRHSLAB | Shaft Size N/A 18.0000 in | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 497952 lbf2215000 N | Cor - Static Load Rating N/A 940376 lbf4183000 N | Ca - Axial Load Rating N/A 48559 lbf216000 N | Maximum Speed N/A 380 rpm | CAD N/A |
MSE1800BXHSLAB | Shaft Size N/A 18.0000 in | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 497952 lbf2215000 N | Cor - Static Load Rating N/A 940376 lbf4183000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 380 rpm | CAD N/A |
MSM440BRHSLAB | Shaft Size N/A 440 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 497952 lbf2215000 N | Cor - Static Load Rating N/A 940376 lbf4183000 N | Ca - Axial Load Rating N/A 48559 lbf216000 N | Maximum Speed N/A 380 rpm | CAD N/A |
MSM440BXHSLAB | Shaft Size N/A 440 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 497952 lbf2215000 N | Cor - Static Load Rating N/A 940376 lbf4183000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 380 rpm | CAD N/A |
MSM460BRHSLAB | Shaft Size N/A 460 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 497952 lbf2215000 N | Cor - Static Load Rating N/A 940376 lbf4183000 N | Ca - Axial Load Rating N/A 48559 lbf216000 N | Maximum Speed N/A 380 rpm | CAD N/A |
MSM460BXHSLAB | Shaft Size N/A 460 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 497952 lbf2215000 N | Cor - Static Load Rating N/A 940376 lbf4183000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 380 rpm | CAD N/A |
MSM420BXHS | Shaft Size N/A 420 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 522456 lbf2324000 N | Cor - Static Load Rating N/A 936105 lbf4164000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 400 rpm | CAD N/A |
MSE1700BXHS | Shaft Size N/A 17.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 522456 lbf2324000 N | Cor - Static Load Rating N/A 936105 lbf4164000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 400 rpm | CAD N/A |
MSM420BRHS | Shaft Size N/A 420 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 522456 lbf2324000 N | Cor - Static Load Rating N/A 936105 lbf4164000 N | Ca - Axial Load Rating N/A 45411 lbf202000 N | Maximum Speed N/A 400 rpm | CAD N/A |
MSE1700BRHS | Shaft Size N/A 17.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 522456 lbf2324000 N | Cor - Static Load Rating N/A 936105 lbf4164000 N | Ca - Axial Load Rating N/A 45411 lbf202000 N | Maximum Speed N/A 400 rpm | CAD N/A |
MSM420BXHSKPS | Shaft Size N/A 420 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 522456 lbf2324000 N | Cor - Static Load Rating N/A 936105 lbf4164000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 400 rpm | CAD N/A |
MSE1700BXHSKPS | Shaft Size N/A 17.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 522456 lbf2324000 N | Cor - Static Load Rating N/A 936105 lbf4164000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 400 rpm | CAD N/A |
MSM420BRHSKPS | Shaft Size N/A 420 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 522456 lbf2324000 N | Cor - Static Load Rating N/A 936105 lbf4164000 N | Ca - Axial Load Rating N/A 45411 lbf202000 N | Maximum Speed N/A 400 rpm | CAD N/A |
MSE1700BRHSKPS | Shaft Size N/A 17.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 522456 lbf2324000 N | Cor - Static Load Rating N/A 936105 lbf4164000 N | Ca - Axial Load Rating N/A 45411 lbf202000 N | Maximum Speed N/A 400 rpm | CAD N/A |
MSM420BXHSRSS | Shaft Size N/A 420 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 522456 lbf2324000 N | Cor - Static Load Rating N/A 936105 lbf4164000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 400 rpm | CAD N/A |
MSE1700BXHSRSS | Shaft Size N/A 17.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 522456 lbf2324000 N | Cor - Static Load Rating N/A 936105 lbf4164000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 400 rpm | CAD N/A |
MSM420BRHSRSS | Shaft Size N/A 420 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 522456 lbf2324000 N | Cor - Static Load Rating N/A 936105 lbf4164000 N | Ca - Axial Load Rating N/A 45411 lbf202000 N | Maximum Speed N/A 400 rpm | CAD N/A |
MSE1700BRHSRSS | Shaft Size N/A 17.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 522456 lbf2324000 N | Cor - Static Load Rating N/A 936105 lbf4164000 N | Ca - Axial Load Rating N/A 45411 lbf202000 N | Maximum Speed N/A 400 rpm | CAD N/A |
MSM420BXHSHTPS | Shaft Size N/A 420 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 522456 lbf2324000 N | Cor - Static Load Rating N/A 936105 lbf4164000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 400 rpm | CAD N/A |
MSE1700BXHSHTPS | Shaft Size N/A 17.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 522456 lbf2324000 N | Cor - Static Load Rating N/A 936105 lbf4164000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 400 rpm | CAD N/A |
MSM420BRHSHTPS | Shaft Size N/A 420 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 522456 lbf2324000 N | Cor - Static Load Rating N/A 936105 lbf4164000 N | Ca - Axial Load Rating N/A 45411 lbf202000 N | Maximum Speed N/A 400 rpm | CAD N/A |
MSE1700BRHSHTPS | Shaft Size N/A 17.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 522456 lbf2324000 N | Cor - Static Load Rating N/A 936105 lbf4164000 N | Ca - Axial Load Rating N/A 45411 lbf202000 N | Maximum Speed N/A 400 rpm | CAD N/A |
MSM420BXHSATL | Shaft Size N/A 420 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 522456 lbf2324000 N | Cor - Static Load Rating N/A 936105 lbf4164000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 400 rpm | CAD N/A |