Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|---|
MSE2200BXHSFS | Shaft Size N/A 22 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 640930 lbf2851000 N | Cor - Static Load Rating N/A 1303567 lbf5794000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 310 rpm | CAD N/A |
MSM560BRHSFS | Shaft Size N/A 560 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 640930 lbf2851000 N | Cor - Static Load Rating N/A 1303567 lbf5794000 N | Ca - Axial Load Rating N/A 61148 lbf272000 N | Maximum Speed N/A 310 rpm | CAD N/A |
MSE2200BRHSFS | Shaft Size N/A 22 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 640930 lbf2851000 N | Cor - Static Load Rating N/A 1303567 lbf5794000 N | Ca - Axial Load Rating N/A 61148 lbf272000 N | Maximum Speed N/A 310 rpm | CAD N/A |
MSE2200BRHSLAB | Shaft Size N/A 22 in | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 640930 lbf2851000 N | Cor - Static Load Rating N/A 1303567 lbf5794000 N | Ca - Axial Load Rating N/A 61148 lbf272000 N | Maximum Speed N/A 310 rpm | CAD N/A |
MSE2200BXHSLAB | Shaft Size N/A 22 in | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 640930 lbf2851000 N | Cor - Static Load Rating N/A 1303567 lbf5794000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 310 rpm | CAD N/A |
MSM560BRHSLAB | Shaft Size N/A 560 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 640930 lbf2851000 N | Cor - Static Load Rating N/A 1303567 lbf5794000 N | Ca - Axial Load Rating N/A 61148 lbf272000 N | Maximum Speed N/A 310 rpm | CAD N/A |
MSM560BXHSLAB | Shaft Size N/A 560 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 640930 lbf2851000 N | Cor - Static Load Rating N/A 1303567 lbf5794000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 310 rpm | CAD N/A |
MSM530BXHS | Shaft Size N/A 530 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 607434 lbf2702000 N | Cor - Static Load Rating N/A 1230020 lbf5467000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 330 rpm | CAD N/A |
MSE2100BXHS | Shaft Size N/A 21.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 607434 lbf2702000 N | Cor - Static Load Rating N/A 1230020 lbf5467000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 330 rpm | CAD N/A |
MSM530BRHS | Shaft Size N/A 530 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 607434 lbf2702000 N | Cor - Static Load Rating N/A 1230020 lbf5467000 N | Ca - Axial Load Rating N/A 58001 lbf258000 N | Maximum Speed N/A 330 rpm | CAD N/A |
MSE2100BRHS | Shaft Size N/A 21.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 607434 lbf2702000 N | Cor - Static Load Rating N/A 1230020 lbf5467000 N | Ca - Axial Load Rating N/A 58001 lbf258000 N | Maximum Speed N/A 330 rpm | CAD N/A |
MSM530BXHSKPS | Shaft Size N/A 530 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 607434 lbf2702000 N | Cor - Static Load Rating N/A 1230020 lbf5467000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 330 rpm | CAD N/A |
MSE2100BXHSKPS | Shaft Size N/A 21.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 607434 lbf2702000 N | Cor - Static Load Rating N/A 1230020 lbf5467000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 330 rpm | CAD N/A |
MSM530BRHSKPS | Shaft Size N/A 530 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 607434 lbf2702000 N | Cor - Static Load Rating N/A 1230020 lbf5467000 N | Ca - Axial Load Rating N/A 58001 lbf258000 N | Maximum Speed N/A 330 rpm | CAD N/A |
MSE2100BRHSKPS | Shaft Size N/A 21.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 607434 lbf2702000 N | Cor - Static Load Rating N/A 1230020 lbf5467000 N | Ca - Axial Load Rating N/A 58001 lbf258000 N | Maximum Speed N/A 330 rpm | CAD N/A |
MSM530BXHSRSS | Shaft Size N/A 530 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 607434 lbf2702000 N | Cor - Static Load Rating N/A 1230020 lbf5467000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 330 rpm | CAD N/A |
MSE2100BXHSRSS | Shaft Size N/A 21.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 607434 lbf2702000 N | Cor - Static Load Rating N/A 1230020 lbf5467000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 330 rpm | CAD N/A |
MSM530BRHSRSS | Shaft Size N/A 530 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 607434 lbf2702000 N | Cor - Static Load Rating N/A 1230020 lbf5467000 N | Ca - Axial Load Rating N/A 58001 lbf258000 N | Maximum Speed N/A 330 rpm | CAD N/A |
MSE2100BRHSRSS | Shaft Size N/A 21.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 607434 lbf2702000 N | Cor - Static Load Rating N/A 1230020 lbf5467000 N | Ca - Axial Load Rating N/A 58001 lbf258000 N | Maximum Speed N/A 330 rpm | CAD N/A |
MSM530BXHSHTPS | Shaft Size N/A 530 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 607434 lbf2702000 N | Cor - Static Load Rating N/A 1230020 lbf5467000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 330 rpm | CAD N/A |
MSE2100BXHSHTPS | Shaft Size N/A 21.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 607434 lbf2702000 N | Cor - Static Load Rating N/A 1230020 lbf5467000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 330 rpm | CAD N/A |
MSM530BRHSHTPS | Shaft Size N/A 530 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 607434 lbf2702000 N | Cor - Static Load Rating N/A 1230020 lbf5467000 N | Ca - Axial Load Rating N/A 58001 lbf258000 N | Maximum Speed N/A 330 rpm | CAD N/A |
MSE2100BRHSHTPS | Shaft Size N/A 21.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 607434 lbf2702000 N | Cor - Static Load Rating N/A 1230020 lbf5467000 N | Ca - Axial Load Rating N/A 58001 lbf258000 N | Maximum Speed N/A 330 rpm | CAD N/A |
MSM530BXHSATL | Shaft Size N/A 530 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 607434 lbf2702000 N | Cor - Static Load Rating N/A 1230020 lbf5467000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 330 rpm | CAD N/A |
MSE2100BXHSATL | Shaft Size N/A 21.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 607434 lbf2702000 N | Cor - Static Load Rating N/A 1230020 lbf5467000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 330 rpm | CAD N/A |