Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|---|
MSM530BRHSATL | Shaft Size N/A 530 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 607434 lbf2702000 N | Cor - Static Load Rating N/A 1230020 lbf5467000 N | Ca - Axial Load Rating N/A 58001 lbf258000 N | Maximum Speed N/A 330 rpm | CAD N/A |
MSE2100BRHSATL | Shaft Size N/A 21.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 607434 lbf2702000 N | Cor - Static Load Rating N/A 1230020 lbf5467000 N | Ca - Axial Load Rating N/A 58001 lbf258000 N | Maximum Speed N/A 330 rpm | CAD N/A |
MSM530BXHSFS | Shaft Size N/A 530 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 607434 lbf2702000 N | Cor - Static Load Rating N/A 1230020 lbf5467000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 330 rpm | CAD N/A |
MSE2100BXHSFS | Shaft Size N/A 21.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 607434 lbf2702000 N | Cor - Static Load Rating N/A 1230020 lbf5467000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 330 rpm | CAD N/A |
MSM530BRHSFS | Shaft Size N/A 530 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 607434 lbf2702000 N | Cor - Static Load Rating N/A 1230020 lbf5467000 N | Ca - Axial Load Rating N/A 58001 lbf258000 N | Maximum Speed N/A 330 rpm | CAD N/A |
MSE2100BRHSFS | Shaft Size N/A 21.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 607434 lbf2702000 N | Cor - Static Load Rating N/A 1230020 lbf5467000 N | Ca - Axial Load Rating N/A 58001 lbf258000 N | Maximum Speed N/A 330 rpm | CAD N/A |
MSE2100BRHSLAB | Shaft Size N/A 21.0000 in | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 607434 lbf2702000 N | Cor - Static Load Rating N/A 1230020 lbf5467000 N | Ca - Axial Load Rating N/A 58001 lbf258000 N | Maximum Speed N/A 330 rpm | CAD N/A |
MSE2100BXHSLAB | Shaft Size N/A 21.0000 in | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 607434 lbf2702000 N | Cor - Static Load Rating N/A 1230020 lbf5467000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 330 rpm | CAD N/A |
MSM530BRHSLAB | Shaft Size N/A 530 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 607434 lbf2702000 N | Cor - Static Load Rating N/A 1230020 lbf5467000 N | Ca - Axial Load Rating N/A 58001 lbf258000 N | Maximum Speed N/A 330 rpm | CAD N/A |
MSM530BXHSLAB | Shaft Size N/A 530 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 607434 lbf2702000 N | Cor - Static Load Rating N/A 1230020 lbf5467000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 330 rpm | CAD N/A |
MSM500BXHS | Shaft Size N/A 500 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 551456 lbf2453000 N | Cor - Static Load Rating N/A 1137229 lbf5054000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm | CAD N/A |
MSE2000BXHS | Shaft Size N/A 20.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 551456 lbf2453000 N | Cor - Static Load Rating N/A 1137229 lbf5054000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm | CAD N/A |
MSM500BRHS | Shaft Size N/A 500 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 551456 lbf2453000 N | Cor - Static Load Rating N/A 1137229 lbf5054000 N | Ca - Axial Load Rating N/A 54853 lbf244000 N | Maximum Speed N/A 340 rpm | CAD N/A |
MSE2000BRHS | Shaft Size N/A 20.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 551456 lbf2453000 N | Cor - Static Load Rating N/A 1137229 lbf5054000 N | Ca - Axial Load Rating N/A 54853 lbf244000 N | Maximum Speed N/A 340 rpm | CAD N/A |
MSM500BXHSKPS | Shaft Size N/A 500 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 551456 lbf2453000 N | Cor - Static Load Rating N/A 1137229 lbf5054000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm | CAD N/A |
MSE2000BXHSKPS | Shaft Size N/A 20.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 551456 lbf2453000 N | Cor - Static Load Rating N/A 1137229 lbf5054000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm | CAD N/A |
MSM500BRHSKPS | Shaft Size N/A 500 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 551456 lbf2453000 N | Cor - Static Load Rating N/A 1137229 lbf5054000 N | Ca - Axial Load Rating N/A 54853 lbf244000 N | Maximum Speed N/A 340 rpm | CAD N/A |
MSE2000BRHSKPS | Shaft Size N/A 20.0000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 551456 lbf2453000 N | Cor - Static Load Rating N/A 1137229 lbf5054000 N | Ca - Axial Load Rating N/A 54853 lbf244000 N | Maximum Speed N/A 340 rpm | CAD N/A |
MSM500BXHSRSS | Shaft Size N/A 500 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 551456 lbf2453000 N | Cor - Static Load Rating N/A 1137229 lbf5054000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm | CAD N/A |
MSE2000BXHSRSS | Shaft Size N/A 20.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 551456 lbf2453000 N | Cor - Static Load Rating N/A 1137229 lbf5054000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm | CAD N/A |
MSM500BRHSRSS | Shaft Size N/A 500 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 551456 lbf2453000 N | Cor - Static Load Rating N/A 1137229 lbf5054000 N | Ca - Axial Load Rating N/A 54853 lbf244000 N | Maximum Speed N/A 340 rpm | CAD N/A |
MSE2000BRHSRSS | Shaft Size N/A 20.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 551456 lbf2453000 N | Cor - Static Load Rating N/A 1137229 lbf5054000 N | Ca - Axial Load Rating N/A 54853 lbf244000 N | Maximum Speed N/A 340 rpm | CAD N/A |
MSM500BXHSHTPS | Shaft Size N/A 500 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 551456 lbf2453000 N | Cor - Static Load Rating N/A 1137229 lbf5054000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm | CAD N/A |
MSE2000BXHSHTPS | Shaft Size N/A 20.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 551456 lbf2453000 N | Cor - Static Load Rating N/A 1137229 lbf5054000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 340 rpm | CAD N/A |
MSM500BRHSHTPS | Shaft Size N/A 500 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 551456 lbf2453000 N | Cor - Static Load Rating N/A 1137229 lbf5054000 N | Ca - Axial Load Rating N/A 54853 lbf244000 N | Maximum Speed N/A 340 rpm | CAD N/A |