Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
LSE407BRHTPHTPS | Shaft Size N/A 4 7/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 71040 lbf316000 N | Cor - Static Load Rating N/A 95993 lbf427000 N | Ca - Axial Load Rating N/A 4181.39 lbf18600 N | Maximum Speed N/A 1970 rpm |
CAD
N/A ![]() |
LSE408BRHTPHTPS | Shaft Size N/A 4.5000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 71040 lbf316000 N | Cor - Static Load Rating N/A 95993 lbf427000 N | Ca - Axial Load Rating N/A 4181.39 lbf18600 N | Maximum Speed N/A 1970 rpm |
CAD
N/A ![]() |
LSM110BRHTPATL | Shaft Size N/A 110 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 71040 lbf316000 N | Cor - Static Load Rating N/A 95993 lbf427000 N | Ca - Axial Load Rating N/A 4181.39 lbf18600 N | Maximum Speed N/A 1970 rpm |
CAD
N/A ![]() |
LSM115BRHTPATL | Shaft Size N/A 115.000 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 71040 lbf316000 N | Cor - Static Load Rating N/A 95993 lbf427000 N | Ca - Axial Load Rating N/A 4181.39 lbf18600 N | Maximum Speed N/A 1970 rpm |
CAD
N/A ![]() |
LSE403BRHTPATL | Shaft Size N/A 4.1875 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 71040 lbf316000 N | Cor - Static Load Rating N/A 95993 lbf427000 N | Ca - Axial Load Rating N/A 4181.39 lbf18600 N | Maximum Speed N/A 1970 rpm |
CAD
N/A ![]() |
LSE404BRHTPATL | Shaft Size N/A 4.25 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 71040 lbf316000 N | Cor - Static Load Rating N/A 95993 lbf427000 N | Ca - Axial Load Rating N/A 4181.39 lbf18600 N | Maximum Speed N/A 1970 rpm |
CAD
N/A ![]() |
LSE407BRHTPATL | Shaft Size N/A 4 7/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 71040 lbf316000 N | Cor - Static Load Rating N/A 95993 lbf427000 N | Ca - Axial Load Rating N/A 4181.39 lbf18600 N | Maximum Speed N/A 1970 rpm |
CAD
N/A ![]() |
LSE408BRHTPATL | Shaft Size N/A 4.5000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 71040 lbf316000 N | Cor - Static Load Rating N/A 95993 lbf427000 N | Ca - Axial Load Rating N/A 4181.39 lbf18600 N | Maximum Speed N/A 1970 rpm |
CAD
N/A ![]() |
LSM110BRHTPFS | Shaft Size N/A 110 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 71040 lbf316000 N | Cor - Static Load Rating N/A 95993 lbf427000 N | Ca - Axial Load Rating N/A 4181.39 lbf18600 N | Maximum Speed N/A 1970 rpm |
CAD
N/A ![]() |
LSM115BRHTPFS | Shaft Size N/A 115.000 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 71040 lbf316000 N | Cor - Static Load Rating N/A 95993 lbf427000 N | Ca - Axial Load Rating N/A 4181.39 lbf18600 N | Maximum Speed N/A 1970 rpm |
CAD
N/A ![]() |
LSE403BRHTPFS | Shaft Size N/A 4.1875 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 71040 lbf316000 N | Cor - Static Load Rating N/A 95993 lbf427000 N | Ca - Axial Load Rating N/A 4181.39 lbf18600 N | Maximum Speed N/A 1970 rpm |
CAD
N/A ![]() |
LSE404BRHTPFS | Shaft Size N/A 4.25 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 71040 lbf316000 N | Cor - Static Load Rating N/A 95993 lbf427000 N | Ca - Axial Load Rating N/A 4181.39 lbf18600 N | Maximum Speed N/A 1970 rpm |
CAD
N/A ![]() |
LSE407BRHTPFS | Shaft Size N/A 4 7/16 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 71040 lbf316000 N | Cor - Static Load Rating N/A 95993 lbf427000 N | Ca - Axial Load Rating N/A 4181.39 lbf18600 N | Maximum Speed N/A 1970 rpm |
CAD
N/A ![]() |
LSE408BRHTPFS | Shaft Size N/A 4.5000 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 71040 lbf316000 N | Cor - Static Load Rating N/A 95993 lbf427000 N | Ca - Axial Load Rating N/A 4181.39 lbf18600 N | Maximum Speed N/A 1970 rpm |
CAD
N/A ![]() |
LSM120BRHTP | Shaft Size N/A 120 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm |
CAD
N/A ![]() |
LSM125BRHTP | Shaft Size N/A 125.000 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm |
CAD
N/A ![]() |
LSM130BRHTP | Shaft Size N/A 130 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm |
CAD
N/A ![]() |
LSE411BRHTP | Shaft Size N/A 4.6875 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm |
CAD
N/A ![]() |
LSE412BRHTP | Shaft Size N/A 4.7500 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm |
CAD
N/A ![]() |
LSE415BRHTP | Shaft Size N/A 4 15/16 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm |
CAD
N/A ![]() |
LSE500BRHTP | Shaft Size N/A 5 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm |
CAD
N/A ![]() |
LSM120BRHTPKPS | Shaft Size N/A 120 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm |
CAD
N/A ![]() |
LSM125BRHTPKPS | Shaft Size N/A 125.000 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm |
CAD
N/A ![]() |
LSM130BRHTPKPS | Shaft Size N/A 130 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm |
CAD
N/A ![]() |
LSE411BRHTPKPS | Shaft Size N/A 4.6875 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm |
CAD
N/A ![]() |