Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| LSE312BRHTPRSS | Shaft Size N/A 3 3/4 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A 3596.90 lbf16000 N | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE312BRHTPHTPS | Shaft Size N/A 3 3/4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A 3596.90 lbf16000 N | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE312BRHTPATL | Shaft Size N/A 3 3/4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A 3596.90 lbf16000 N | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE312BRHTPFS | Shaft Size N/A 3 3/4 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A 3596.90 lbf16000 N | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM100BRHTP | Shaft Size N/A 100 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A 3596.90 lbf16000 N | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM100BRHTPKPS | Shaft Size N/A 100 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A 3596.90 lbf16000 N | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM100BRHTPRSS | Shaft Size N/A 100 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A 3596.90 lbf16000 N | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM100BRHTPHTPS | Shaft Size N/A 100 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A 3596.90 lbf16000 N | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM100BRHTPATL | Shaft Size N/A 100 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A 3596.90 lbf16000 N | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM100BRHTPFS | Shaft Size N/A 100 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A 3596.90 lbf16000 N | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE315BRHTP | Shaft Size N/A 3 15/16 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A 3596.90 lbf16000 N | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE315BRHTPKPS | Shaft Size N/A 3 15/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A 3596.90 lbf16000 N | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE315BRHTPRSS | Shaft Size N/A 3 15/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A 3596.90 lbf16000 N | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE315BRHTPHTPS | Shaft Size N/A 3 15/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A 3596.90 lbf16000 N | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE315BRHTPATL | Shaft Size N/A 3 15/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A 3596.90 lbf16000 N | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE315BRHTPFS | Shaft Size N/A 3 15/16 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A 3596.90 lbf16000 N | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE400BRHTP | Shaft Size N/A 4 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A 3596.90 lbf16000 N | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE400BRHTPKPS | Shaft Size N/A 4 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A 3596.90 lbf16000 N | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE400BRHTPRSS | Shaft Size N/A 4 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A 3596.90 lbf16000 N | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE400BRHTPHTPS | Shaft Size N/A 4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A 3596.90 lbf16000 N | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE400BRHTPATL | Shaft Size N/A 4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A 3596.90 lbf16000 N | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE400BRHTPFS | Shaft Size N/A 4 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A 3596.90 lbf16000 N | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM105BRHTP | Shaft Size N/A 105 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A 3596.90 lbf16000 N | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM105BRHTPKPS | Shaft Size N/A 105 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A 3596.90 lbf16000 N | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM105BRHTPRSS | Shaft Size N/A 105 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 64745 lbf288000 N | Cor - Static Load Rating N/A 82280 lbf366000 N | Ca - Axial Load Rating N/A 3596.90 lbf16000 N | Maximum Speed N/A 2340 rpm |
CAD
N/A
|
Add To Cart
Request Quote |