Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|---|
LSE503BRHTPKPS | Shaft Size N/A 5 3/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSE504BRHTPKPS | Shaft Size N/A 5.2500 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSE507BRHTPKPS | Shaft Size N/A 5 7/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSE508BRHTPKPS | Shaft Size N/A 5.5000 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSM135BRHTPRSS | Shaft Size N/A 135 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSM140BRHTPRSS | Shaft Size N/A 140 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSE503BRHTPRSS | Shaft Size N/A 5 3/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSE504BRHTPRSS | Shaft Size N/A 5.2500 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSE507BRHTPRSS | Shaft Size N/A 5 7/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSE508BRHTPRSS | Shaft Size N/A 5.5000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSM135BRHTPHTPS | Shaft Size N/A 135 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSM140BRHTPHTPS | Shaft Size N/A 140 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSE503BRHTPHTPS | Shaft Size N/A 5 3/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSE504BRHTPHTPS | Shaft Size N/A 5.2500 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSE507BRHTPHTPS | Shaft Size N/A 5 7/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSE508BRHTPHTPS | Shaft Size N/A 5.5000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSM135BRHTPATL | Shaft Size N/A 135 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSM140BRHTPATL | Shaft Size N/A 140 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSE503BRHTPATL | Shaft Size N/A 5 3/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSE504BRHTPATL | Shaft Size N/A 5.2500 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSE507BRHTPATL | Shaft Size N/A 5 7/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSE508BRHTPATL | Shaft Size N/A 5.5000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSM135BRHTPFS | Shaft Size N/A 135 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSM140BRHTPFS | Shaft Size N/A 140 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm | CAD N/A |
LSE503BRHTPFS | Shaft Size N/A 5 3/16 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm | CAD N/A |