Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| LSE507BRHTTKPS | Shaft Size N/A 5 7/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE507BRHTTRSS | Shaft Size N/A 5 7/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE507BRHTTHTPS | Shaft Size N/A 5 7/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE507BRHTTATL | Shaft Size N/A 5 7/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE507BRHTTFS | Shaft Size N/A 5 7/16 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE508BRHTT | Shaft Size N/A 5 1/2 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE508BRHTTKPS | Shaft Size N/A 5 1/2 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE508BRHTTRSS | Shaft Size N/A 5 1/2 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE508BRHTTHTPS | Shaft Size N/A 5 1/2 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE508BRHTTATL | Shaft Size N/A 5 1/2 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE508BRHTTFS | Shaft Size N/A 5 1/2 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM140BRHTT | Shaft Size N/A 140 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM140BRHTTKPS | Shaft Size N/A 140 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM140BRHTTRSS | Shaft Size N/A 140 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM140BRHTTHTPS | Shaft Size N/A 140 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM140BRHTTATL | Shaft Size N/A 140 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSM140BRHTTFS | Shaft Size N/A 140 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 94869 lbf422000 N | Cor - Static Load Rating N/A 131513 lbf585000 N | Ca - Axial Load Rating N/A 5799.99 lbf25800 N | Maximum Speed N/A 1570 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE511BRHTT | Shaft Size N/A 5 11/16 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE511BRHTTKPS | Shaft Size N/A 5 11/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE511BRHTTRSS | Shaft Size N/A 5 11/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE511BRHTTHTPS | Shaft Size N/A 5 11/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE511BRHTTATL | Shaft Size N/A 5 11/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE511BRHTTFS | Shaft Size N/A 5 11/16 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE512BRHTT | Shaft Size N/A 5.7500 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| LSE512BRHTTKPS | Shaft Size N/A 5.7500 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 103187 lbf459000 N | Cor - Static Load Rating N/A 149273 lbf664000 N | Ca - Axial Load Rating N/A 6609.30 lbf29400 N | Maximum Speed N/A 1450 rpm |
CAD
N/A
|
Add To Cart
Request Quote |