Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|---|
LSM125BRHTTATL | Shaft Size N/A 125.000 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm | CAD N/A |
LSM125BRHTTFS | Shaft Size N/A 125.000 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm | CAD N/A |
LSE415BRHTT | Shaft Size N/A 4 15/16 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm | CAD N/A |
LSE415BRHTTKPS | Shaft Size N/A 4 15/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm | CAD N/A |
LSE415BRHTTRSS | Shaft Size N/A 4 15/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm | CAD N/A |
LSE415BRHTTHTPS | Shaft Size N/A 4 15/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm | CAD N/A |
LSE415BRHTTATL | Shaft Size N/A 4 15/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm | CAD N/A |
LSE415BRHTTFS | Shaft Size N/A 4 15/16 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm | CAD N/A |
LSE500BRHTT | Shaft Size N/A 5 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm | CAD N/A |
LSE500BRHTTKPS | Shaft Size N/A 5 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm | CAD N/A |
LSE500BRHTTRSS | Shaft Size N/A 5 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm | CAD N/A |
LSE500BRHTTHTPS | Shaft Size N/A 5 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm | CAD N/A |
LSE500BRHTTATL | Shaft Size N/A 5 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm | CAD N/A |
LSE500BRHTTFS | Shaft Size N/A 5 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm | CAD N/A |
LSM130BRHTT | Shaft Size N/A 130 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm | CAD N/A |
LSM130BRHTTKPS | Shaft Size N/A 130 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm | CAD N/A |
LSM130BRHTTRSS | Shaft Size N/A 130 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm | CAD N/A |
LSM130BRHTTHTPS | Shaft Size N/A 130 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm | CAD N/A |
LSM130BRHTTATL | Shaft Size N/A 130 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm | CAD N/A |
LSM130BRHTTFS | Shaft Size N/A 130 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 81606 lbf363000 N | Cor - Static Load Rating N/A 111505 lbf496000 N | Ca - Axial Load Rating N/A 4990.69 lbf22200 N | Maximum Speed N/A 1740 rpm | CAD N/A |
LSE403BRHTT | Shaft Size N/A 4.1875 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 71040 lbf316000 N | Cor - Static Load Rating N/A 95993 lbf427000 N | Ca - Axial Load Rating N/A 4181.39 lbf18600 N | Maximum Speed N/A 1970 rpm | CAD N/A |
LSE403BRHTTKPS | Shaft Size N/A 4.1875 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 71040 lbf316000 N | Cor - Static Load Rating N/A 95993 lbf427000 N | Ca - Axial Load Rating N/A 4181.39 lbf18600 N | Maximum Speed N/A 1970 rpm | CAD N/A |
LSE403BRHTTRSS | Shaft Size N/A 4.1875 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 71040 lbf316000 N | Cor - Static Load Rating N/A 95993 lbf427000 N | Ca - Axial Load Rating N/A 4181.39 lbf18600 N | Maximum Speed N/A 1970 rpm | CAD N/A |
LSE403BRHTTHTPS | Shaft Size N/A 4.1875 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 71040 lbf316000 N | Cor - Static Load Rating N/A 95993 lbf427000 N | Ca - Axial Load Rating N/A 4181.39 lbf18600 N | Maximum Speed N/A 1970 rpm | CAD N/A |
LSE403BRHTTATL | Shaft Size N/A 4.1875 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 71040 lbf316000 N | Cor - Static Load Rating N/A 95993 lbf427000 N | Ca - Axial Load Rating N/A 4181.39 lbf18600 N | Maximum Speed N/A 1970 rpm | CAD N/A |