Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|---|
MSE208BRHTP | Shaft Size N/A 2 1/2 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm | CAD N/A |
MSE208BRHTPKPS | Shaft Size N/A 2 1/2 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm | CAD N/A |
MSE208BRHTPRSS | Shaft Size N/A 2 1/2 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm | CAD N/A |
MSE208BRHTPHTPS | Shaft Size N/A 2 1/2 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm | CAD N/A |
MSE208BRHTPATL | Shaft Size N/A 2 1/2 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm | CAD N/A |
MSE208BRHTPFS | Shaft Size N/A 2 1/2 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm | CAD N/A |
MSM65BRHTP | Shaft Size N/A 65 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm | CAD N/A |
MSM65BRHTPKPS | Shaft Size N/A 65 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm | CAD N/A |
MSM65BRHTPRSS | Shaft Size N/A 65 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm | CAD N/A |
MSM65BRHTPHTPS | Shaft Size N/A 65 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm | CAD N/A |
MSM65BRHTPATL | Shaft Size N/A 65 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm | CAD N/A |
MSM65BRHTPFS | Shaft Size N/A 65 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm | CAD N/A |
MSE111BRHTP | Shaft Size N/A 1 11/16 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 27202 lbf121000 N | Cor - Static Load Rating N/A 28551 lbf127000 N | Ca - Axial Load Rating N/A 1394 lbf6200 N | Maximum Speed N/A 4350 rpm | CAD N/A |
MSE111BRHTPKPS | Shaft Size N/A 1 11/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 27202 lbf121000 N | Cor - Static Load Rating N/A 28551 lbf127000 N | Ca - Axial Load Rating N/A 1394 lbf6200 N | Maximum Speed N/A 4350 rpm | CAD N/A |
MSE111BRHTPRSS | Shaft Size N/A 1 11/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 27202 lbf121000 N | Cor - Static Load Rating N/A 28551 lbf127000 N | Ca - Axial Load Rating N/A 1394 lbf6200 N | Maximum Speed N/A 4350 rpm | CAD N/A |
MSE111BRHTPHTPS | Shaft Size N/A 1 11/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 27202 lbf121000 N | Cor - Static Load Rating N/A 28551 lbf127000 N | Ca - Axial Load Rating N/A 1394 lbf6200 N | Maximum Speed N/A 4350 rpm | CAD N/A |
MSE111BRHTPATL | Shaft Size N/A 1 11/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 27202 lbf121000 N | Cor - Static Load Rating N/A 28551 lbf127000 N | Ca - Axial Load Rating N/A 1394 lbf6200 N | Maximum Speed N/A 4350 rpm | CAD N/A |
MSE111BRHTPFS | Shaft Size N/A 1 11/16 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 27202 lbf121000 N | Cor - Static Load Rating N/A 28551 lbf127000 N | Ca - Axial Load Rating N/A 1394 lbf6200 N | Maximum Speed N/A 4350 rpm | CAD N/A |
MSE112BRHTP | Shaft Size N/A 1 3/4 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 27202 lbf121000 N | Cor - Static Load Rating N/A 28551 lbf127000 N | Ca - Axial Load Rating N/A 1394 lbf6200 N | Maximum Speed N/A 4350 rpm | CAD N/A |
MSE112BRHTPKPS | Shaft Size N/A 1 3/4 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 27202 lbf121000 N | Cor - Static Load Rating N/A 28551 lbf127000 N | Ca - Axial Load Rating N/A 1394 lbf6200 N | Maximum Speed N/A 4350 rpm | CAD N/A |
MSE112BRHTPRSS | Shaft Size N/A 1 3/4 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 27202 lbf121000 N | Cor - Static Load Rating N/A 28551 lbf127000 N | Ca - Axial Load Rating N/A 1394 lbf6200 N | Maximum Speed N/A 4350 rpm | CAD N/A |
MSE112BRHTPHTPS | Shaft Size N/A 1 3/4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 27202 lbf121000 N | Cor - Static Load Rating N/A 28551 lbf127000 N | Ca - Axial Load Rating N/A 1394 lbf6200 N | Maximum Speed N/A 4350 rpm | CAD N/A |
MSE112BRHTPATL | Shaft Size N/A 1 3/4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 27202 lbf121000 N | Cor - Static Load Rating N/A 28551 lbf127000 N | Ca - Axial Load Rating N/A 1394 lbf6200 N | Maximum Speed N/A 4350 rpm | CAD N/A |
MSE112BRHTPFS | Shaft Size N/A 1 3/4 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 27202 lbf121000 N | Cor - Static Load Rating N/A 28551 lbf127000 N | Ca - Axial Load Rating N/A 1394 lbf6200 N | Maximum Speed N/A 4350 rpm | CAD N/A |
MSM45BRHTP | Shaft Size N/A 45 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 27202 lbf121000 N | Cor - Static Load Rating N/A 28551 lbf127000 N | Ca - Axial Load Rating N/A 1394 lbf6200 N | Maximum Speed N/A 4350 rpm | CAD N/A |