Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| MSE303BRHTPFS | Shaft Size N/A 3 3/16 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66768 lbf297000 N | Cor - Static Load Rating N/A 79358 lbf353000 N | Ca - Axial Load Rating N/A 4002 lbf17800 N | Maximum Speed N/A 2520 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE304BRHTP | Shaft Size N/A 3 1/4 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66768 lbf297000 N | Cor - Static Load Rating N/A 79358 lbf353000 N | Ca - Axial Load Rating N/A 4002 lbf17800 N | Maximum Speed N/A 2520 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE304BRHTPKPS | Shaft Size N/A 3 1/4 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66768 lbf297000 N | Cor - Static Load Rating N/A 79358 lbf353000 N | Ca - Axial Load Rating N/A 4002 lbf17800 N | Maximum Speed N/A 2520 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE304BRHTPRSS | Shaft Size N/A 3 1/4 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66768 lbf297000 N | Cor - Static Load Rating N/A 79358 lbf353000 N | Ca - Axial Load Rating N/A 4002 lbf17800 N | Maximum Speed N/A 2520 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE304BRHTPHTPS | Shaft Size N/A 3 1/4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66768 lbf297000 N | Cor - Static Load Rating N/A 79358 lbf353000 N | Ca - Axial Load Rating N/A 4002 lbf17800 N | Maximum Speed N/A 2520 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE304BRHTPATL | Shaft Size N/A 3 1/4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66768 lbf297000 N | Cor - Static Load Rating N/A 79358 lbf353000 N | Ca - Axial Load Rating N/A 4002 lbf17800 N | Maximum Speed N/A 2520 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE304BRHTPFS | Shaft Size N/A 3 1/4 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66768 lbf297000 N | Cor - Static Load Rating N/A 79358 lbf353000 N | Ca - Axial Load Rating N/A 4002 lbf17800 N | Maximum Speed N/A 2520 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM85BRHTP | Shaft Size N/A 85 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66768 lbf297000 N | Cor - Static Load Rating N/A 79358 lbf353000 N | Ca - Axial Load Rating N/A 4002 lbf17800 N | Maximum Speed N/A 2520 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM85BRHTPKPS | Shaft Size N/A 85 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66768 lbf297000 N | Cor - Static Load Rating N/A 79358 lbf353000 N | Ca - Axial Load Rating N/A 4002 lbf17800 N | Maximum Speed N/A 2520 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM85BRHTPRSS | Shaft Size N/A 85 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66768 lbf297000 N | Cor - Static Load Rating N/A 79358 lbf353000 N | Ca - Axial Load Rating N/A 4002 lbf17800 N | Maximum Speed N/A 2520 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM85BRHTPHTPS | Shaft Size N/A 85 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66768 lbf297000 N | Cor - Static Load Rating N/A 79358 lbf353000 N | Ca - Axial Load Rating N/A 4002 lbf17800 N | Maximum Speed N/A 2520 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM85BRHTPATL | Shaft Size N/A 85 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66768 lbf297000 N | Cor - Static Load Rating N/A 79358 lbf353000 N | Ca - Axial Load Rating N/A 4002 lbf17800 N | Maximum Speed N/A 2520 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM85BRHTPFS | Shaft Size N/A 85 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66768 lbf297000 N | Cor - Static Load Rating N/A 79358 lbf353000 N | Ca - Axial Load Rating N/A 4002 lbf17800 N | Maximum Speed N/A 2520 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE307BRHTP | Shaft Size N/A 3 7/16 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66768 lbf297000 N | Cor - Static Load Rating N/A 79358 lbf353000 N | Ca - Axial Load Rating N/A 4002 lbf17800 N | Maximum Speed N/A 2520 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE307BRHTPKPS | Shaft Size N/A 3 7/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66768 lbf297000 N | Cor - Static Load Rating N/A 79358 lbf353000 N | Ca - Axial Load Rating N/A 4002 lbf17800 N | Maximum Speed N/A 2520 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE307BRHTPRSS | Shaft Size N/A 3 7/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66768 lbf297000 N | Cor - Static Load Rating N/A 79358 lbf353000 N | Ca - Axial Load Rating N/A 4002 lbf17800 N | Maximum Speed N/A 2520 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE307BRHTPHTPS | Shaft Size N/A 3 7/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66768 lbf297000 N | Cor - Static Load Rating N/A 79358 lbf353000 N | Ca - Axial Load Rating N/A 4002 lbf17800 N | Maximum Speed N/A 2520 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE307BRHTPATL | Shaft Size N/A 3 7/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66768 lbf297000 N | Cor - Static Load Rating N/A 79358 lbf353000 N | Ca - Axial Load Rating N/A 4002 lbf17800 N | Maximum Speed N/A 2520 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE307BRHTPFS | Shaft Size N/A 3 7/16 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66768 lbf297000 N | Cor - Static Load Rating N/A 79358 lbf353000 N | Ca - Axial Load Rating N/A 4002 lbf17800 N | Maximum Speed N/A 2520 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE308BRHTP | Shaft Size N/A 3 1/2 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66768 lbf297000 N | Cor - Static Load Rating N/A 79358 lbf353000 N | Ca - Axial Load Rating N/A 4002 lbf17800 N | Maximum Speed N/A 2520 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE308BRHTPKPS | Shaft Size N/A 3 1/2 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66768 lbf297000 N | Cor - Static Load Rating N/A 79358 lbf353000 N | Ca - Axial Load Rating N/A 4002 lbf17800 N | Maximum Speed N/A 2520 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE308BRHTPRSS | Shaft Size N/A 3 1/2 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66768 lbf297000 N | Cor - Static Load Rating N/A 79358 lbf353000 N | Ca - Axial Load Rating N/A 4002 lbf17800 N | Maximum Speed N/A 2520 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE308BRHTPHTPS | Shaft Size N/A 3 1/2 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66768 lbf297000 N | Cor - Static Load Rating N/A 79358 lbf353000 N | Ca - Axial Load Rating N/A 4002 lbf17800 N | Maximum Speed N/A 2520 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE308BRHTPATL | Shaft Size N/A 3 1/2 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66768 lbf297000 N | Cor - Static Load Rating N/A 79358 lbf353000 N | Ca - Axial Load Rating N/A 4002 lbf17800 N | Maximum Speed N/A 2520 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE308BRHTPFS | Shaft Size N/A 3 1/2 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66768 lbf297000 N | Cor - Static Load Rating N/A 79358 lbf353000 N | Ca - Axial Load Rating N/A 4002 lbf17800 N | Maximum Speed N/A 2520 rpm |
CAD
N/A
|
Add To Cart
Request Quote |