Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|---|
MSE211BRHTPFS | Shaft Size N/A 2 11/16 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm | CAD N/A |
MSE211BRHTPHTPS | Shaft Size N/A 2 11/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm | CAD N/A |
MSE211BRHTPKPS | Shaft Size N/A 2 11/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm | CAD N/A |
MSE211BRHTPRSS | Shaft Size N/A 2 11/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm | CAD N/A |
MSE212BRHTP | Shaft Size N/A 2 3/4 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm | CAD N/A |
MSE212BRHTPATL | Shaft Size N/A 2 3/4 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm | CAD N/A |
MSE212BRHTPFS | Shaft Size N/A 2 3/4 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm | CAD N/A |
MSE212BRHTPHTPS | Shaft Size N/A 2 3/4 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm | CAD N/A |
MSE212BRHTPKPS | Shaft Size N/A 2 3/4 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm | CAD N/A |
MSE212BRHTPRSS | Shaft Size N/A 2 3/4 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm | CAD N/A |
MSE215BRHTP | Shaft Size N/A 2 15/16 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm | CAD N/A |
MSE215BRHTPATL | Shaft Size N/A 2 15/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm | CAD N/A |
MSE215BRHTPFS | Shaft Size N/A 2 15/16 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm | CAD N/A |
MSE215BRHTPHTPS | Shaft Size N/A 2 15/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm | CAD N/A |
MSE215BRHTPKPS | Shaft Size N/A 2 15/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm | CAD N/A |
MSE215BRHTPRSS | Shaft Size N/A 2 15/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm | CAD N/A |
MSE300BRHTP | Shaft Size N/A 3 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm | CAD N/A |
MSE300BRHTPATL | Shaft Size N/A 3 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm | CAD N/A |
MSE300BRHTPFS | Shaft Size N/A 3 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm | CAD N/A |
MSE300BRHTPHTPS | Shaft Size N/A 3 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm | CAD N/A |
MSE300BRHTPKPS | Shaft Size N/A 3 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm | CAD N/A |
MSE300BRHTPRSS | Shaft Size N/A 3 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 58001 lbf258000 N | Cor - Static Load Rating N/A 67443 lbf300000 N | Ca - Axial Load Rating N/A 2383 lbf10600 N | Maximum Speed N/A 3080 rpm | CAD N/A |
MSE303BRHTP | Shaft Size N/A 3 3/16 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66768 lbf297000 N | Cor - Static Load Rating N/A 79358 lbf353000 N | Ca - Axial Load Rating N/A 4002 lbf17800 N | Maximum Speed N/A 2520 rpm | CAD N/A |
MSE303BRHTPATL | Shaft Size N/A 3 3/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66768 lbf297000 N | Cor - Static Load Rating N/A 79358 lbf353000 N | Ca - Axial Load Rating N/A 4002 lbf17800 N | Maximum Speed N/A 2520 rpm | CAD N/A |
MSE303BRHTPFS | Shaft Size N/A 3 3/16 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 66768 lbf297000 N | Cor - Static Load Rating N/A 79358 lbf353000 N | Ca - Axial Load Rating N/A 4002 lbf17800 N | Maximum Speed N/A 2520 rpm | CAD N/A |