Split Cylindrical Roller Bearing Medium Series Take-Up Unit, Tension Type
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
Split Cylindrical Roller Bearing Medium Series Take-Up Unit, Tension Type
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Split Cylindrical Roller Bearing Medium Series Take-Up Unit, Tension Type
For CAD models and more information, click Directly on the part number below.
This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an efficient and readily accessible means of tensioning conveyor systems and large scale drives.
The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.
larger image
larger image
Results Per Page :
25
50
100
200
Results 326 - 348 of 348
Unit of Measure:
Imperial
Metric
Both
«
11
12
13
14
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
MSE515BRHTTKPS
5 15/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSE515BRHTTRSS
5 15/16
in
Viton Single Lip
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSE515BRHTTHTPS
5 15/16
in
High Temperature Packing
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSE515BRHTTATL
5 15/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSE515BRHTTFS
5 15/16
in
Felt Seal
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSE600BRHTT
6.0000
in
Felt Seal
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSE600BRHTTKPS
6.0000
in
Kevlar Packing Seal
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSE600BRHTTRSS
6.0000
in
Viton Single Lip
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSE600BRHTTHTPS
6.0000
in
High Temperature Packing
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSE600BRHTTATL
6.0000
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSE600BRHTTFS
6.0000
in
Felt Seal
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSM155BRHTT
155
mm
Felt Seal
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSM155BRHTTKPS
155
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSM155BRHTTRSS
155
mm
Viton Single Lip
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSM155BRHTTHTPS
155
mm
High Temperature Packing
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSM155BRHTTATL
155
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSM155BRHTTFS
155
mm
Felt Seal
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSM160ABRHTT
160
mm
Felt Seal
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSM160ABRHTTKPS
160
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSM160ABRHTTRSS
160
mm
Viton Single Lip
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSM160ABRHTTHTPS
160
mm
High Temperature Packing
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSM160ABRHTTATL
160
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
MSM160ABRHTTFS
160
mm
Felt Seal
Split Cylindrical Retained Type
164111
lbf
730000
N
232453
lbf
1034000
N
11780
lbf
52400
N
1320
rpm
Results 326 - 348 of 348
«
11
12
13
14
<