Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| MSM50BRHTTKPS | Shaft Size N/A 50 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 27202 lbf121000 N | Cor - Static Load Rating N/A 28551 lbf127000 N | Ca - Axial Load Rating N/A 1394 lbf6200 N | Maximum Speed N/A 4350 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM50BRHTTRSS | Shaft Size N/A 50 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 27202 lbf121000 N | Cor - Static Load Rating N/A 28551 lbf127000 N | Ca - Axial Load Rating N/A 1394 lbf6200 N | Maximum Speed N/A 4350 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM50BRHTTHTPS | Shaft Size N/A 50 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 27202 lbf121000 N | Cor - Static Load Rating N/A 28551 lbf127000 N | Ca - Axial Load Rating N/A 1394 lbf6200 N | Maximum Speed N/A 4350 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM50BRHTTATL | Shaft Size N/A 50 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 27202 lbf121000 N | Cor - Static Load Rating N/A 28551 lbf127000 N | Ca - Axial Load Rating N/A 1394 lbf6200 N | Maximum Speed N/A 4350 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM50BRHTTFS | Shaft Size N/A 50 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 27202 lbf121000 N | Cor - Static Load Rating N/A 28551 lbf127000 N | Ca - Axial Load Rating N/A 1394 lbf6200 N | Maximum Speed N/A 4350 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE200BRHTT | Shaft Size N/A 2 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 27202 lbf121000 N | Cor - Static Load Rating N/A 28551 lbf127000 N | Ca - Axial Load Rating N/A 1394 lbf6200 N | Maximum Speed N/A 4350 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE200BRHTTKPS | Shaft Size N/A 2 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 27202 lbf121000 N | Cor - Static Load Rating N/A 28551 lbf127000 N | Ca - Axial Load Rating N/A 1394 lbf6200 N | Maximum Speed N/A 4350 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE200BRHTTRSS | Shaft Size N/A 2 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 27202 lbf121000 N | Cor - Static Load Rating N/A 28551 lbf127000 N | Ca - Axial Load Rating N/A 1394 lbf6200 N | Maximum Speed N/A 4350 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE200BRHTTHTPS | Shaft Size N/A 2 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 27202 lbf121000 N | Cor - Static Load Rating N/A 28551 lbf127000 N | Ca - Axial Load Rating N/A 1394 lbf6200 N | Maximum Speed N/A 4350 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE200BRHTTATL | Shaft Size N/A 2 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 27202 lbf121000 N | Cor - Static Load Rating N/A 28551 lbf127000 N | Ca - Axial Load Rating N/A 1394 lbf6200 N | Maximum Speed N/A 4350 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE200BRHTTFS | Shaft Size N/A 2 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 27202 lbf121000 N | Cor - Static Load Rating N/A 28551 lbf127000 N | Ca - Axial Load Rating N/A 1394 lbf6200 N | Maximum Speed N/A 4350 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM55BRHTT | Shaft Size N/A 55 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM55BRHTTKPS | Shaft Size N/A 55 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM55BRHTTRSS | Shaft Size N/A 55 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM55BRHTTHTPS | Shaft Size N/A 55 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM55BRHTTATL | Shaft Size N/A 55 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSM55BRHTTFS | Shaft Size N/A 55 mm | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE203BRHTT | Shaft Size N/A 2 3/16 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE203BRHTTKPS | Shaft Size N/A 2 3/16 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE203BRHTTRSS | Shaft Size N/A 2 3/16 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE203BRHTTHTPS | Shaft Size N/A 2 3/16 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE203BRHTTATL | Shaft Size N/A 2 3/16 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE203BRHTTFS | Shaft Size N/A 2 3/16 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE204BRHTT | Shaft Size N/A 2 1/4 in | Seal Type N/A Felt Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| MSE204BRHTTKPS | Shaft Size N/A 2 1/4 in | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 37768 lbf168000 N | Cor - Static Load Rating N/A 42714 lbf190000 N | Ca - Axial Load Rating N/A 1978 lbf8800 N | Maximum Speed N/A 3680 rpm |
CAD
N/A
|
Add To Cart
Request Quote |