Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an efficient and readily accessible means of tensioning conveyor systems and large scale drives.

The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.
251 - 300 of 348 | Results Per Page | View | Unit of Measure
« 6 7 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSM125BRHTTATL N/A 125 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A CAD Icon (for items table)
MSM125BRHTTFS N/A 125 mm N/A Felt Seal N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A CAD Icon (for items table)
MSE415BRHTT N/A 4 15/16 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A CAD Icon (for items table)
MSE415BRHTTKPS N/A 4 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A CAD Icon (for items table)
MSE415BRHTTRSS N/A 4 15/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A CAD Icon (for items table)
MSE415BRHTTHTPS N/A 4 15/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A CAD Icon (for items table)
MSE415BRHTTATL N/A 4 15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A CAD Icon (for items table)
MSE415BRHTTFS N/A 4 15/16 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A CAD Icon (for items table)
MSE500BRHTT N/A 5 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A CAD Icon (for items table)
MSE500BRHTTKPS N/A 5 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A CAD Icon (for items table)
MSE500BRHTTRSS N/A 5 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A CAD Icon (for items table)
MSE500BRHTTHTPS N/A 5 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A CAD Icon (for items table)
MSE500BRHTTATL N/A 5 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A CAD Icon (for items table)
MSE500BRHTTFS N/A 5 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A CAD Icon (for items table)
MSM130BRHTT N/A 130 mm N/A Felt Seal N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A CAD Icon (for items table)
MSM130BRHTTKPS N/A 130 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A CAD Icon (for items table)
MSM130BRHTTRSS N/A 130 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A CAD Icon (for items table)
MSM130BRHTTHTPS N/A 130 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A CAD Icon (for items table)
MSM130BRHTTATL N/A 130 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A CAD Icon (for items table)
MSM130BRHTTFS N/A 130 mm N/A Felt Seal N/A Split Cylindrical Retained Type N/A 118025 lbf525000 N N/A 157366 lbf700000 N N/A 8588 lbf38200 N N/A 1600 rpm N/A CAD Icon (for items table)
MSE503BRHTT N/A 5 3/16 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 134885 lbf600000 N N/A 183669 lbf817000 N N/A 10206 lbf45400 N N/A 1450 rpm N/A CAD Icon (for items table)
MSE503BRHTTKPS N/A 5 3/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 134885 lbf600000 N N/A 183669 lbf817000 N N/A 10206 lbf45400 N N/A 1450 rpm N/A CAD Icon (for items table)
MSE503BRHTTRSS N/A 5 3/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 134885 lbf600000 N N/A 183669 lbf817000 N N/A 10206 lbf45400 N N/A 1450 rpm N/A CAD Icon (for items table)
MSE503BRHTTHTPS N/A 5 3/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 134885 lbf600000 N N/A 183669 lbf817000 N N/A 10206 lbf45400 N N/A 1450 rpm N/A CAD Icon (for items table)
MSE503BRHTTATL N/A 5 3/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 134885 lbf600000 N N/A 183669 lbf817000 N N/A 10206 lbf45400 N N/A 1450 rpm N/A CAD Icon (for items table)
MSE503BRHTTFS N/A 5 3/16 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 134885 lbf600000 N N/A 183669 lbf817000 N N/A 10206 lbf45400 N N/A 1450 rpm N/A CAD Icon (for items table)
MSE504BRHTT N/A 5 1/4 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 134885 lbf600000 N N/A 183669 lbf817000 N N/A 10206 lbf45400 N N/A 1450 rpm N/A CAD Icon (for items table)
MSE504BRHTTKPS N/A 5 1/4 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 134885 lbf600000 N N/A 183669 lbf817000 N N/A 10206 lbf45400 N N/A 1450 rpm N/A CAD Icon (for items table)
MSE504BRHTTRSS N/A 5 1/4 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 134885 lbf600000 N N/A 183669 lbf817000 N N/A 10206 lbf45400 N N/A 1450 rpm N/A CAD Icon (for items table)
MSE504BRHTTHTPS N/A 5 1/4 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 134885 lbf600000 N N/A 183669 lbf817000 N N/A 10206 lbf45400 N N/A 1450 rpm N/A CAD Icon (for items table)
MSE504BRHTTATL N/A 5 1/4 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 134885 lbf600000 N N/A 183669 lbf817000 N N/A 10206 lbf45400 N N/A 1450 rpm N/A CAD Icon (for items table)
MSE504BRHTTFS N/A 5 1/4 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 134885 lbf600000 N N/A 183669 lbf817000 N N/A 10206 lbf45400 N N/A 1450 rpm N/A CAD Icon (for items table)
MSM135BRHTT N/A 135 mm N/A Felt Seal N/A Split Cylindrical Retained Type N/A 134885 lbf600000 N N/A 183669 lbf817000 N N/A 10206 lbf45400 N N/A 1450 rpm N/A CAD Icon (for items table)
MSM135BRHTTKPS N/A 135 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 134885 lbf600000 N N/A 183669 lbf817000 N N/A 10206 lbf45400 N N/A 1450 rpm N/A CAD Icon (for items table)
MSM135BRHTTRSS N/A 135 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 134885 lbf600000 N N/A 183669 lbf817000 N N/A 10206 lbf45400 N N/A 1450 rpm N/A CAD Icon (for items table)
MSM135BRHTTHTPS N/A 135 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 134885 lbf600000 N N/A 183669 lbf817000 N N/A 10206 lbf45400 N N/A 1450 rpm N/A CAD Icon (for items table)
MSM135BRHTTATL N/A 135 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 134885 lbf600000 N N/A 183669 lbf817000 N N/A 10206 lbf45400 N N/A 1450 rpm N/A CAD Icon (for items table)
MSM135BRHTTFS N/A 135 mm N/A Felt Seal N/A Split Cylindrical Retained Type N/A 134885 lbf600000 N N/A 183669 lbf817000 N N/A 10206 lbf45400 N N/A 1450 rpm N/A CAD Icon (for items table)
MSE507BRHTT N/A 5 7/16 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 134885 lbf600000 N N/A 183669 lbf817000 N N/A 10206 lbf45400 N N/A 1450 rpm N/A CAD Icon (for items table)
MSE507BRHTTKPS N/A 5 7/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 134885 lbf600000 N N/A 183669 lbf817000 N N/A 10206 lbf45400 N N/A 1450 rpm N/A CAD Icon (for items table)
MSE507BRHTTRSS N/A 5 7/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 134885 lbf600000 N N/A 183669 lbf817000 N N/A 10206 lbf45400 N N/A 1450 rpm N/A CAD Icon (for items table)
MSE507BRHTTHTPS N/A 5 7/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 134885 lbf600000 N N/A 183669 lbf817000 N N/A 10206 lbf45400 N N/A 1450 rpm N/A CAD Icon (for items table)
MSE507BRHTTATL N/A 5 7/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 134885 lbf600000 N N/A 183669 lbf817000 N N/A 10206 lbf45400 N N/A 1450 rpm N/A CAD Icon (for items table)
MSE507BRHTTFS N/A 5 7/16 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 134885 lbf600000 N N/A 183669 lbf817000 N N/A 10206 lbf45400 N N/A 1450 rpm N/A CAD Icon (for items table)
MSE508BRHTT N/A 5 1/2 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 134885 lbf600000 N N/A 183669 lbf817000 N N/A 10206 lbf45400 N N/A 1450 rpm N/A CAD Icon (for items table)
MSE508BRHTTKPS N/A 5 1/2 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 134885 lbf600000 N N/A 183669 lbf817000 N N/A 10206 lbf45400 N N/A 1450 rpm N/A CAD Icon (for items table)
MSE508BRHTTRSS N/A 5 1/2 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 134885 lbf600000 N N/A 183669 lbf817000 N N/A 10206 lbf45400 N N/A 1450 rpm N/A CAD Icon (for items table)
MSE508BRHTTHTPS N/A 5 1/2 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 134885 lbf600000 N N/A 183669 lbf817000 N N/A 10206 lbf45400 N N/A 1450 rpm N/A CAD Icon (for items table)
MSE508BRHTTATL N/A 5 1/2 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 134885 lbf600000 N N/A 183669 lbf817000 N N/A 10206 lbf45400 N N/A 1450 rpm N/A CAD Icon (for items table)
MSE508BRHTTFS N/A 5 1/2 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 134885 lbf600000 N N/A 183669 lbf817000 N N/A 10206 lbf45400 N N/A 1450 rpm N/A CAD Icon (for items table)
251 - 300 of 348 | Results Per Page | View | Unit of Measure
« 6 7