Split Cylindrical Roller Bearing Medium Series Take-Up Unit, Tension Type
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
Split Cylindrical Roller Bearing Medium Series Take-Up Unit, Tension Type
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Split Cylindrical Roller Bearing Medium Series Take-Up Unit, Tension Type
For CAD models and more information, click Directly on the part number below.
This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an efficient and readily accessible means of tensioning conveyor systems and large scale drives.
The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.
larger image
larger image
Results Per Page :
25
50
100
200
Results 151 - 175 of 348
Unit of Measure:
Imperial
Metric
Both
«
6
7
8
9
10
»
Part Number
Shaft Size
Seal Type
Bearing Type
Cr - Dynamic Load Rating
Cor - Static Load Rating
Ca - Axial Load Rating
Maximum Speed
CAD
MSM90BRHTT
90
mm
Felt Seal
Split Cylindrical Retained Type
66768
lbf
297000
N
79358
lbf
353000
N
4002
lbf
17800
N
2520
rpm
MSM90BRHTTKPS
90
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
66768
lbf
297000
N
79358
lbf
353000
N
4002
lbf
17800
N
2520
rpm
MSM90BRHTTRSS
90
mm
Viton Single Lip
Split Cylindrical Retained Type
66768
lbf
297000
N
79358
lbf
353000
N
4002
lbf
17800
N
2520
rpm
MSM90BRHTTHTPS
90
mm
High Temperature Packing
Split Cylindrical Retained Type
66768
lbf
297000
N
79358
lbf
353000
N
4002
lbf
17800
N
2520
rpm
MSM90BRHTTATL
90
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
66768
lbf
297000
N
79358
lbf
353000
N
4002
lbf
17800
N
2520
rpm
MSM90BRHTTFS
90
mm
Felt Seal
Split Cylindrical Retained Type
66768
lbf
297000
N
79358
lbf
353000
N
4002
lbf
17800
N
2520
rpm
MSE311BRHTT
3 11/16
in
Felt Seal
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSE311BRHTTKPS
3 11/16
in
Kevlar Packing Seal
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSE311BRHTTRSS
3 11/16
in
Viton Single Lip
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSE311BRHTTHTPS
3 11/16
in
High Temperature Packing
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSE311BRHTTATL
3 11/16
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSE311BRHTTFS
3 11/16
in
Felt Seal
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSE312BRHTT
3 3/4
in
Felt Seal
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSE312BRHTTKPS
3 3/4
in
Kevlar Packing Seal
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSE312BRHTTRSS
3 3/4
in
Viton Single Lip
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSE312BRHTTHTPS
3 3/4
in
High Temperature Packing
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSE312BRHTTATL
3 3/4
in
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSE312BRHTTFS
3 3/4
in
Felt Seal
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSM100BRHTT
100
mm
Felt Seal
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSM100BRHTTKPS
100
mm
Kevlar Packing Seal
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSM100BRHTTRSS
100
mm
Viton Single Lip
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSM100BRHTTHTPS
100
mm
High Temperature Packing
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSM100BRHTTATL
100
mm
Aluminium Triple Labyrinth
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSM100BRHTTFS
100
mm
Felt Seal
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
MSE315BRHTT
3 15/16
in
Felt Seal
Split Cylindrical Retained Type
87226
lbf
388000
N
110381
lbf
491000
N
5620
lbf
25000
N
2130
rpm
Results 151 - 175 of 348
«
6
7
8
9
10
»
<