- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Jaw CouplingsJaw Couplings
- SS Type (Stainless Steel Jaw) ComponentsSS Type (Stainless Steel Jaw) Components
- SS Type Hubs with Keyway - Metric BoresSS Type Hubs with Keyway - Metric Bores
- View Items
SS Type Hubs with Keyway - Metric Bores
SS Type Hubs with Keyway - Metric Bores
SS Type (Stainless Steel Jaw) Components
- The SS Type coupling consists of two standard SS Type hubs and one spider (find under L Type components).
- Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Item Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
Outside Diameter |
CAD |
---|---|---|---|---|---|---|---|
68514476581 | Description N/A SS095 HUB 18MM 6X2.8MM KW | Bore Size N/A 18.00 mm | Coupling Size N/A SS095 | Keyway Size (W x D) N/A 6 x 2.8 mm | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.06 in52.324 mm | CAD N/A |
68514476367 | Description N/A SS110 HUB 30MM 8X3.3MMKW | Bore Size N/A 30.00 mm | Coupling Size N/A SS110 | Keyway Size (W x D) N/A 8 x 3.3 mm | Length thru Bore N/A 1.68 in42.67 mm | Outside Diameter N/A 3.32 in29.00 mm | CAD N/A |
68514476366 | Description N/A SS110 HUB 20MM 6X2.8MMKW | Bore Size N/A 20.00 mm | Coupling Size N/A SS110 | Keyway Size (W x D) N/A 6 x 2.8 mm | Length thru Bore N/A 1.68 in42.67 mm | Outside Diameter N/A 3.32 in84.3 mm | CAD N/A |
68514476599 | Description N/A L190 HUB SS 35MM 10X3.3MMKW | Bore Size N/A 35.00 mm | Coupling Size N/A SS190 | Keyway Size (W x D) N/A 10x3.3 mm | Length thru Bore N/A 1.94 in49.28 mm | Outside Diameter N/A 4.50 in114.30 mm | CAD N/A |