Batch CAD Cart (0)
  • Cart is empty
  • The SS Type coupling consists of two standard SS Type hubs and one spider (find under L Type components).
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size  (mm)

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

CAD

Sort by
N/A SS110 HUB 20MM 6X2.8MMKW N/A 20.00 mm N/A SS110 N/A 6 x 2.8 mm N/A 1.68 in42.67 mm N/A 3.32 in84.3 mm N/A
N/A SS110 HUB 30MM 8X3.3MMKW N/A 30.00 mm N/A SS110 N/A 8 x 3.3 mm N/A 1.68 in42.67 mm N/A 3.32 in29.00 mm N/A
N/A SS095 HUB 18MM 6X2.8MM KW N/A 18.00 mm N/A SS095 N/A 6 x 2.8 mm N/A 1 in25.4 mm N/A 2.06 in52.324 mm N/A CAD
N/A L190 HUB SS 35MM 10X3.3MMKW N/A 35.00 mm N/A SS190 N/A 10x3.3 mm N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1