- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Jaw CouplingsJaw Couplings
- SS Type (Stainless Steel Jaw) ComponentsSS Type (Stainless Steel Jaw) Components
- SS Type Hubs without Keyway - Inch (Imperial) BoresSS Type Hubs without Keyway - Inch (Imperial) Bores
- View Items
SS Type Hubs without Keyway - Inch (Imperial) Bores
SS Type Hubs without Keyway - Inch (Imperial) Bores
SS Type (Stainless Steel Jaw) Components
- The SS Type coupling consists of two standard SS Type hubs and one spider (find under L Type components).
- Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Item Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
Outside Diameter |
CAD |
|---|---|---|---|---|---|---|---|
| 68514470006 | Description N/A SS075-HUB-1/4-NKW | Bore Size N/A 1/4 in | Coupling Size N/A SS075 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 0.82 in20.83 mm | Outside Diameter N/A 1.695 in43.053 mm | CAD N/A |
| 68514476406 | Description N/A SS095-HUB-1/2-NKW | Bore Size N/A 1/2 in | Coupling Size N/A SS095 | Keyway Size (W x D) N/A No Keyway | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.06 in52.324 mm |
CAD
N/A
|