Batch CAD Cart (0)
  • Cart is empty
  • The SS Type coupling consists of two standard SS Type hubs and one spider (find under L Type components).
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size  (in)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

CAD

Sort by
N/A SS075 HUB 1/4 N/KW N/A 1/4 in N/A SS075 N/A No Keyway N/A 0.82 in20.83 mm N/A 1.695 in43.053 mm N/A
N/A SS095 HUB 1/2 N/KW N/A 1/2 in N/A SS095 N/A No Keyway N/A 1 in25.4 mm N/A 2.06 in52.324 mm N/A CAD
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1