• The SS Type coupling consists of two standard SS Type hubs and one spider (find under L Type components).
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size  (in)

Coupling Size

Item Number

Description 

Bore Size 

Coupling Size

Length thru Bore

Max. Bore (Dimensions ID1/ID2)

Hub Length

CAD

Sort by
N/A SS075 HUB 1/4 RSB NKWNSS HOLE N/A 1/4 in N/A SS075 N/A 0.82 in20.83 mm N/A 0.875 in22.23 mm N/A 1.32 in33.53 mm N/A
N/A SS095 HUB 7/16 RSB NKWNSSHOLE N/A 7/16 in N/A SS095 N/A 1 in25.4 mm N/A 1.000 in25.40 mm N/A 1.52 in38.61 mm N/A CAD Icon (for items table)
N/A SS100 HUB 7/16 RSB NKWNSSHOLE N/A 7/16 in N/A SS100 N/A 1.38 in35.05 mm N/A 1.375 in34.93 mm N/A 2.09 in53.09 mm N/A
N/A SS110 HUB 5/8 RSB NKW NSSHOLE N/A 5/8 in N/A SS110 N/A 1.68 in42.672 mm N/A 1.625 in41.28 mm N/A 2.56 in65.02 mm N/A
N/A SS150 HUB 5/8 RSB NKW NSSHOLE N/A 5/8 in N/A SS150 N/A 1.75 in44.45 mm N/A 1.875 in47.63 mm N/A 2.75 in69.85 mm N/A
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1