- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Jaw CouplingsJaw Couplings
- SS Type (Stainless Steel Jaw) ComponentsSS Type (Stainless Steel Jaw) Components
- SS Type Hubs with Rough Stock Bore (and no setscrew hole)SS Type Hubs with Rough Stock Bore (and no setscrew hole)
- View Items
SS Type Hubs with Rough Stock Bore (and no setscrew hole)
SS Type Hubs with Rough Stock Bore (and no setscrew hole)
SS Type (Stainless Steel Jaw) Components
- The SS Type coupling consists of two standard SS Type hubs and one spider (find under L Type components).
- Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Item Number |
Description |
Bore Size |
Coupling Size |
Length thru Bore |
Max. Bore (Dimensions ID1/ID2) |
Hub Length |
CAD |
---|---|---|---|---|---|---|---|
68514470001 | Description N/A SS075 HUB 1/4 RSB NKWNSS HOLE | Bore Size N/A 1/4 in | Coupling Size N/A SS075 | Length thru Bore N/A 0.82 in20.83 mm | Max. Bore (Dimensions ID1/ID2) N/A 0.875 in22.23 mm | Hub Length N/A 1.32 in33.53 mm | CAD N/A |
68514470004 | Description N/A SS110 HUB 5/8 RSB NKW NSSHOLE | Bore Size N/A 5/8 in | Coupling Size N/A SS110 | Length thru Bore N/A 1.68 in42.672 mm | Max. Bore (Dimensions ID1/ID2) N/A 1.625 in41.28 mm | Hub Length N/A 2.56 in65.02 mm | CAD N/A |
68514470005 | Description N/A SS150 HUB 5/8 RSB NKW NSSHOLE | Bore Size N/A 5/8 in | Coupling Size N/A SS150 | Length thru Bore N/A 1.75 in44.45 mm | Max. Bore (Dimensions ID1/ID2) N/A 1.875 in47.63 mm | Hub Length N/A 2.75 in69.85 mm | CAD N/A |
68514470002 | Description N/A SS095 HUB 7/16 RSB NKWNSSHOLE | Bore Size N/A 7/16 in | Coupling Size N/A SS095 | Length thru Bore N/A 1 in25.4 mm | Max. Bore (Dimensions ID1/ID2) N/A 1.000 in25.40 mm | Hub Length N/A 1.52 in38.61 mm | CAD N/A |
68514470003 | Description N/A SS100 HUB 7/16 RSB NKWNSSHOLE | Bore Size N/A 7/16 in | Coupling Size N/A SS100 | Length thru Bore N/A 1.38 in35.05 mm | Max. Bore (Dimensions ID1/ID2) N/A 1.375 in34.93 mm | Hub Length N/A 2.09 in53.09 mm | CAD N/A |