- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Curved Jaw CouplingsCurved Jaw Couplings
- CJ Series (Standard Curved Jaw) ComponentsCJ Series (Standard Curved Jaw) Components
- CJ Series Hubs - Aluminum, A & B Style, Rough Stock Bore & Inch (Imperial) BoresCJ Series Hubs - Aluminum, A & B Style, Rough Stock Bore & Inch (Imperial) Bores
- View Items
CJ Series Hubs - Aluminum, A & B Style, Rough Stock Bore & Inch (Imperial) Bores
CJ Series Hubs - Aluminum, A & B Style, Rough Stock Bore & Inch (Imperial) Bores
CJ Series (Standard Curved Jaw) Components
- A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
Item Number |
Description |
Coupling Size |
Hub Style |
Bore Type |
Keyway Size |
Outside Diameter |
Overall Coupling Length |
CAD |
---|---|---|---|---|---|---|---|---|
68514461989 | Description N/A CJ 14/16B HUB AL 1/2 1/8KW | Coupling Size N/A 14/16 | Hub Style N/A B | Bore Type N/A 0.50 in | Keyway Size N/A 1/8 x 1/16 | Outside Diameter N/A 1.180 in29.97 mm | Overall Coupling Length N/A 1.380 in35.05 mm | CAD N/A |
68514461983 | Description N/A CJ 14/16B HUB AL 1/4 N/KW | Coupling Size N/A 14/16 | Hub Style N/A B | Bore Type N/A 0.25 in | Keyway Size N/A No Keyway | Outside Diameter N/A 1.180 in29.97 mm | Overall Coupling Length N/A 1.380 in35.05 mm | CAD N/A |
68514471442 | Description N/A CJ 19/24B HUB AL SOLID | Coupling Size N/A 19/24 | Hub Style N/A B | Bore Type N/A Solid | Keyway Size N/A No Keyway | Outside Diameter N/A 1.57 in39.88 mm | Overall Coupling Length N/A 1.530 in38.86 mm | CAD N/A |
68514471444 | Description N/A CJ 24/32B HUB AL SOLID | Coupling Size N/A 24/32 | Hub Style N/A B | Bore Type N/A Solid | Keyway Size N/A No Keyway | Outside Diameter N/A 2.200 in55.88 mm | Overall Coupling Length N/A 1.800 in45.72 mm | CAD N/A |
68514471446 | Description N/A CJ 28/38B HUB AL RSB | Coupling Size N/A 28/38 | Hub Style N/A B | Bore Type N/A Rough Stock Bore | Keyway Size N/A No Keyway | Outside Diameter N/A 2.560 in65.02 mm | Overall Coupling Length N/A 2.070 in52.58 mm | CAD N/A |
68514471448 | Description N/A CJ 38/45B HUB AL RSB | Coupling Size N/A 38/45 | Hub Style N/A B | Bore Type N/A Rough Stock Bore | Keyway Size N/A No Keyway | Outside Diameter N/A 3.150 in80.00 mm | Overall Coupling Length N/A 2.590 in65.79 mm | CAD N/A |
68514471450 | Description N/A CJ 42/55B HUB AL RSB | Coupling Size N/A 42/55 | Hub Style N/A B | Bore Type N/A Rough Stock Bore | Keyway Size N/A No Keyway | Outside Diameter N/A 3.74 in95 mm | Overall Coupling Length N/A 2.870 in72.90 mm | CAD N/A |
68514471452 | Description N/A CJ 48/60B HUB AL RSB | Coupling Size N/A 48/60 | Hub Style N/A B | Bore Type N/A Rough Stock Bore | Keyway Size N/A No Keyway | Outside Diameter N/A 4.130 in104.90 mm | Overall Coupling Length N/A 3.160 in80.26 mm | CAD N/A |
68514471451 | Description N/A CJ 48A HUB AL SOLID | Coupling Size N/A 48/60 | Hub Style N/A A | Bore Type N/A Solid | Keyway Size N/A No Keyway | Outside Diameter N/A 4.130 in104.90 mm | Overall Coupling Length N/A 3.160 in80.26 mm | CAD N/A |