Batch CAD Cart (0)
  • Cart is empty
    A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Coupling Size

Hub Style

Keyway Size

Part Number

Description 

Coupling Size

Hub Style

Bore Type

Keyway Size

Outside Diameter

Overall Coupling Length

CAD

Sort by
N/A CJ 14/16B HUB AL 1/4 N/KW N/A 14/16 N/A B N/A 0.25 in N/A No Keyway N/A 1.180 in29.97 mm N/A 1.380 in35.05 mm N/A CAD
N/A CJ 14/16B HUB AL 1/2 1/8KW N/A 14/16 N/A B N/A 0.50 in N/A 1/8 x 1/16 N/A 1.180 in29.97 mm N/A 1.380 in35.05 mm N/A CAD
N/A CJ 19/24B HUB AL SOLID N/A 19/24 N/A B N/A Solid N/A No Keyway N/A 1.57 in39.88 mm N/A 1.530 in38.86 mm N/A CAD
N/A CJ 24/32B HUB AL SOLID N/A 24/32 N/A B N/A Solid N/A No Keyway N/A 2.200 in55.88 mm N/A 1.800 in45.72 mm N/A CAD
N/A CJ 28/38B HUB AL RSB N/A 28/38 N/A B N/A Rough Stock Bore N/A No Keyway N/A 2.560 in65.02 mm N/A 2.070 in52.58 mm N/A CAD
N/A CJ 38/45B HUB AL RSB N/A 38/45 N/A B N/A Rough Stock Bore N/A No Keyway N/A 3.150 in80.00 mm N/A 2.590 in65.79 mm N/A CAD
N/A CJ 42/55B HUB AL RSB N/A 42/55 N/A B N/A Rough Stock Bore N/A No Keyway N/A 3.74 in95 mm N/A 2.870 in72.90 mm N/A CAD
N/A CJ 48A HUB AL SOLID N/A 48/60 N/A A N/A Solid N/A No Keyway N/A 4.130 in104.90 mm N/A 3.160 in80.26 mm N/A CAD
N/A CJ 48/60B HUB AL RSB N/A 48/60 N/A B N/A Rough Stock Bore N/A No Keyway N/A 4.130 in104.90 mm N/A 3.160 in80.26 mm N/A CAD
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1