- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Curved Jaw CouplingsCurved Jaw Couplings
- CJ Series (Standard Curved Jaw) ComponentsCJ Series (Standard Curved Jaw) Components
- CJ Series Hubs - Cast Iron, A & B Style, Metric BoresCJ Series Hubs - Cast Iron, A & B Style, Metric Bores
- View Items
CJ Series Hubs - Cast Iron, A & B Style, Metric Bores
CJ Series Hubs - Cast Iron, A & B Style, Metric Bores
CJ Series (Standard Curved Jaw) Components
- A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
1 2
Item Number |
Description |
Bore Size |
Coupling Size |
Hub Style |
Keyway Size |
Outside Diameter |
Overall Coupling Length |
CAD |
---|---|---|---|---|---|---|---|---|
68514464121 | Description N/A CJ 75A HUB CI 50MM KW | Bore Size N/A 50.00 mm | Coupling Size N/A 75/90 | Hub Style N/A A | Keyway Size N/A 14 x 3.8 mm | Outside Diameter N/A 6.300 in160.02 mm | Overall Coupling Length N/A 4.720 in119.89 mm | CAD N/A |
68514464744 | Description N/A CJ 75A HUB CI 60MM KW | Bore Size N/A 60.00 mm | Coupling Size N/A 75/90 | Hub Style N/A A | Keyway Size N/A 18 x 4.4 mm | Outside Diameter N/A 6.300 in160.02 mm | Overall Coupling Length N/A 4.720 in119.89 mm | CAD N/A |
68514465816 | Description N/A CJ 75A HUB CI 70MM KW | Bore Size N/A 70.00 mm | Coupling Size N/A 75/90 | Hub Style N/A A | Keyway Size N/A 20 x 4.9 mm | Outside Diameter N/A 6.300 in160.02 mm | Overall Coupling Length N/A 4.720 in119.89 mm | CAD N/A |
68514462419 | Description N/A CJ 90A HUB CI 32MM RSB | Bore Size N/A 14.00 mm | Coupling Size N/A 90 | Hub Style N/A A | Keyway Size N/A | Outside Diameter N/A 7.870 in199.90 mm | Overall Coupling Length N/A 9.650 in245.11 mm | CAD N/A |
1 2